These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0834 - $0.1031 | 9000 In stock |
0.276 in
7.0 mm
|
0.752 in
19.1 mm
|
0.177 in
4.5 mm
|
||
| $0.0625 - $0.0772 | 12000 In stock |
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.232 in
5.9 mm
|
||
| $0.0864 - $0.1067 | 1500 In stock |
0.276 in
7.0 mm
|
0.811 in
20.6 mm
|
0.177 in
4.5 mm
|
||
| $0.0686 - $0.0849 | 11000 In stock |
0.276 in
7.0 mm
|
0.437 in
11.1 mm
|
0.177 in
4.5 mm
|
||
| $0.0923 - $0.114 | 10000 In stock |
0.276 in
7.0 mm
|
0.937 in
23.8 mm
|
0.177 in
4.5 mm
|
||
| $0.0854 - $0.1178 | 19000 In stock |
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| 13SPRT039 | $0.0658 - $0.0812 | Request the lead time here |
0.114 in
2.9 mm
|
0.626 in
15.9 mm
|
0.079 in
2.0 mm
|
|
| $0.051 - $0.063 | 29000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.102 in
2.6 mm
|
||
| $0.064 - $0.0791 | 1000 In stock |
0.157 in
4.0 mm
|
0.689 in
17.5 mm
|
0.102 in
2.6 mm
|
||
| $0.0622 - $0.0769 | 2000 In stock |
0.157 in
4.0 mm
|
0.626 in
15.9 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT071 | $0.0678 - $0.0836 | 1000 In stock |
0.197 in
5.0 mm
|
0.752 in
19.1 mm
|
0.13 in
3.3 mm
|
|
| $0.0573 - $0.0707 | 4000 In stock |
0.24 in
6.1 mm
|
0.315 in
8.0 mm
|
0.154 in
3.9 mm
|
||
| $0.0555 - $0.0684 | 12000 In stock |
0.24 in
6.1 mm
|
0.252 in
6.4 mm
|
0.154 in
3.9 mm
|
||
| $0.0946 - $0.1304 | 15000 In stock |
0.24 in
6.1 mm
|
0.752 in
19.1 mm
|
0.154 in
3.9 mm
|
||
| 13SPRT038 | $0.0646 - $0.0798 | 1000 In stock |
0.114 in
2.9 mm
|
0.563 in
14.3 mm
|
0.079 in
2.0 mm
|
|
| $0.0494 - $0.0609 | 2000 In stock |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT063 | $0.0542 - $0.067 | 1000 In stock |
0.197 in
5.0 mm
|
0.252 in
6.4 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT062 | $0.0534 - $0.0658 | 2000 In stock |
0.197 in
5.0 mm
|
0.189 in
4.8 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT070 | $0.066 - $0.0815 | Request the lead time here |
0.197 in
5.0 mm
|
0.689 in
17.5 mm
|
0.13 in
3.3 mm
|
|
| $0.0714 - $0.0881 | Request the lead time here |
0.24 in
6.1 mm
|
0.811 in
20.6 mm
|
0.154 in
3.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue