Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
$0.1685 - $0.2312 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.3794 - $0.5205 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.3794 - $0.5205 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.2531 - $0.3471 | 2500 In stock |
0.654 in
16.6 mm
|
|
|
|
Acetal
|
||
$0.1685 - $0.2312 | 1970 In stock |
|
|
|
|
Acetal
|
||
$0.2532 - $0.3472 | 500 In stock |
|
|
|
|
Acetal
|
||
$0.2532 - $0.3472 | 7500 In stock |
|
|
|
|
Acetal
|
||
$0.3794 - $0.5205 | 1500 In stock |
|
|
|
|
Acetal
|
||
$0.1685 - $0.2312 | 1000 In stock |
|
|
|
|
Acetal
|
||
$0.1872 - $0.2568 | Request the lead time here |
0.5 in
12.7 mm
|
|
|
|
Acetal
|
||
$0.3794 - $0.5205 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.2531 - $0.3471 | 1500 In stock |
0.654 in
16.6 mm
|
|
|
|
Acetal
|
||
$0.2531 - $0.3471 | 500 In stock |
0.654 in
16.6 mm
|
|
|
|
Acetal
|
||
$0.1685 - $0.2312 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.3794 - $0.5205 | 2000 In stock |
|
|
|
|
Acetal
|
||
$0.2531 - $0.3471 | 6000 In stock |
0.752 in
19.1 mm
|
|
|
|
Acetal
|
||
$0.1685 - $0.2312 | Request the lead time here |
|
|
|
|
Acetal
|
||
$0.1685 - $0.2312 | 24000 In stock |
0.313 in
8 mm
|
|
|
|
Acetal
|
||
$0.1685 - $0.2312 | 2000 In stock |
|
|
|
|
Acetal
|
||
$0.1685 - $0.2312 | Request the lead time here |
|
|
|
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue