Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
$1.05 - $2.28 | Request the lead time here |
2.382 in
60.5 mm
|
M6
|
|
|
PP
|
||
$0.72 - $1.58 | 3000 In stock |
|
|
|
|
Acetal
|
||
$1.03 - $2.24 | 394 In stock |
2.5 in
63.5 mm
|
M12
|
|
|
PP
|
||
$0.56 - $1.22 | 1000 In stock |
1.380 in
35.1 mm
|
|
|
|
PP
|
||
$0.79 - $1.72 | Request the lead time here |
1.752 in
44.5 mm
|
M10
|
|
|
PP
|
||
$0.92 - $2.01 | 500 In stock |
2.252 in
57.2 mm
|
M10
|
|
|
PP
|
||
$0.88 - $1.93 | 2644 In stock |
2.000 in
50.8 mm
|
|
|
|
PP
|
||
$1.02 - $2.22 | 1000 In stock |
2.5 in
63.5 mm
|
M10
|
|
|
PP
|
||
$0.57 - $1.23 | 1600 In stock |
1.382 in
35.1 mm
|
M6
|
|
|
PP
|
||
$0.79 - $1.72 | 395 In stock |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
$0.62 - $1.35 | Request the lead time here |
1.5 in
38.1 mm
|
M8
|
|
|
Acetal
|
||
$0.13 - $0.29 | 13350 In stock |
|
|
|
|
Acetal
|
||
$0.31 - $0.68 | 11154 In stock |
|
|
|
|
Acetal
|
||
$0.42 - $0.92 | 1500 In stock |
1 in
25.4 mm
|
M8
|
|
|
Acetal
|
||
$0.62 - $1.35 | 700 In stock |
1.500 in
38.1 mm
|
|
|
|
Acetal
|
||
$0.61 - $1.34 | 1345 In stock |
1.500 in
38.1 mm
|
|
|
|
Acetal
|
||
$0.16 - $0.35 | 14426 In stock |
0.375 in
9.5 mm
|
|
|
|
Acetal
|
||
$0.56 - $1.22 | 300 In stock |
1.380 in
35.1 mm
|
|
|
|
PP
|
||
$0.74 - $1.62 | 1268 In stock |
1.752 in
44.5 mm
|
M6
|
|
|
PP
|
||
$0.42 - $0.91 | 2300 In stock |
|
|
|
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue