Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.62 - $1.36 700 In stock
1.500 in
Acetal
$0.78 - $1.71 700 In stock
1.750 in
Polypropylene
$0.26 - $0.57 Request the lead time here
0.625 in
Acetal
$0.89 - $1.94 1800 In stock
2.000 in
Polypropylene
$0.71 - $1.54 700 In stock
1.750 in
PP
$0.57 - $1.23 2296 In stock
1.380 in
PP
$0.72 - $1.58 298 In stock
1.752 in
M10
PP
$0.51 - $1.11 2500 In stock
Acetal
$1.05 - $2.28 250 In stock
2.380 in
PP
$0.16 - $0.34 22899 In stock
0.382 in
M3
Acetal
$0.32 - $0.69 3686 In stock
0.750 in
Acetal
$0.71 - $1.55 499 In stock
1.750 in
PP
$0.61 - $1.33 Request the lead time here
1.5 in
M6
Acetal
$0.72 - $1.58 1827 In stock
1.78 in
M10
Acetal
$0.62 - $1.35 4600 In stock
1.5 in
M8
Acetal
$0.21 - $0.46 10700 In stock
Acetal
$0.32 - $0.69 5160 In stock
0.752 in
M6
Acetal
$0.42 - $0.91 Request the lead time here
1.000 in
Acetal
$0.71 - $1.55 2400 In stock
1.750 in
PP
$0.71 - $1.55 340 In stock
1.750 in
PP
  • of 8
Fluted Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes 3/8; Knob Height 9.5 mm | 0.375 in

KS6X----O3--5--

Price Range
$1.36 - $0.62

Stock Levels
700 In stock
Attributes
  • Hub Diameter
    0.375 in
  • Hub Height
    0.780 in
  • Knob Diameter
    1.500 in
  • Knob Height
    0.375 in
  • Knob Color
    Black
Fluted Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 21.8 mm | 0.860 in

KNH2-HEXF4-----

Price Range
$1.71 - $0.78

Stock Levels
700 In stock
Attributes
  • Hub Diameter
    1.252 in
  • Hub Height
    0.280 in
  • Knob Diameter
    1.750 in
  • Knob Height
    0.860 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 15.9 mm | 0.625 in; Compatible Thread Sizes #11; Knob Height 6.4 mm | 0.250 in

KSN1----N4--5--

Price Range
$0.57 - $0.26

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.420 in
  • Hub Height
    0.080 in
  • Knob Diameter
    0.625 in
  • Knob Height
    0.250 in
  • Knob Color
    Black
3-Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 27.7 mm | 1.090 in

KNH2-HEXRT5----

Price Range
$1.94 - $0.89

Stock Levels
1800 In stock
Attributes
  • Hub Diameter
    0.752 in
  • Hub Height
    0.490 in
  • Knob Diameter
    2.000 in
  • Knob Height
    1.090 in
  • Knob Color
    Black
4-Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 10-3210-24; Knob Height 26.4 mm | 1.040 in

KNH10HEX4P4----

Price Range
$1.54 - $0.71

Stock Levels
700 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.540 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.040 in
  • Knob Color
    Black
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 29.2 mm | 1.150 in

KNH1-HEX5S2----

Price Range
$1.23 - $0.57

Stock Levels
2296 In stock
Attributes
  • Hub Diameter
    0.850 in
  • Hub Height
    0.700 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M10; Knob Height 31.8 mm | 1.250 in

KNH6-HEX5S3A---

Price Range
$1.58 - $0.72

Stock Levels
298 In stock
Attributes
  • Hub Diameter
    0.882 in
  • Hub Height
    0.752 in
  • Knob Diameter
    1.752 in
  • Knob Height
    1.252 in
  • Knob Color
    Black
T-Handle Knob - ; ;

KSN1----T2--5--

Price Range
$1.11 - $0.51

Stock Levels
2500 In stock
Attributes
  • Knob Height
    0.530 in
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 31.2 mm | 1.230 in

KNH1-HEXF6-----

Price Range
$2.28 - $1.05

Stock Levels
250 In stock
Attributes
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 9.5 mm | 0.375 in; Compatible Thread Sizes M3; Knob Height 5.8 mm | 0.230 in

KSM3----N2--5--

Price Range
$0.34 - $0.16

Stock Levels
22899 In stock
Attributes
  • Hub Diameter
    0.319 in
  • Hub Height
    0.059 in
  • Knob Diameter
    0.382 in
  • Knob Height
    0.228 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Compatible Thread Sizes 1/4; Knob Height 7.9 mm | 0.310 in

KS4X----N5--5--

Price Range
$0.69 - $0.32

Stock Levels
3686 In stock
Attributes
  • Hub Diameter
    0.520 in
  • Hub Height
    0.140 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Knob Color
    Black
4-Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 26.4 mm | 1.040 in

KNH1-HEX4P4----

Price Range
$1.55 - $0.71

Stock Levels
499 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.540 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.040 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M6; Knob Height 9.5 mm | 0.375 in

KSM6----O3--5--

Price Range
$1.33 - $0.61

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.78 in
  • Hub Height
    0.406 in
  • Knob Diameter
    1.5 in
  • Knob Height
    0.374 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M1; Knob Height 20.3 mm | 0.800 in

KSM1----T6--5--

Price Range
$1.58 - $0.72

Stock Levels
1827 In stock
Attributes
  • Hub Height
    0.5 in
  • Knob Diameter
    1.78 in
  • Knob Height
    0.799 in
  • Knob Color
    Black
  • Knob Material
    Acetal
Wing Knob - Knob Diameter 38.1 mm | 1.5 in; Compatible Thread Sizes M8; Knob Height 16 mm | 0.630 in

KSM8----T3--5--

Price Range
$1.35 - $0.62

Stock Levels
4600 In stock
Attributes
  • Hub Height
    0.409 in
  • Knob Diameter
    1.5 in
  • Knob Height
    0.63 in
  • Knob Color
    Black
  • Knob Material
    Acetal
Knurled Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes #10; Knob Height 6.4 mm | 0.250 in

KSN1----N3--5--

Price Range
$0.46 - $0.21

Stock Levels
10700 In stock
Attributes
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Compatible Thread Sizes M6; Knob Height 7.9 mm | 0.310 in

KSM6----N5--5--

Price Range
$0.69 - $0.32

Stock Levels
5160 In stock
Attributes
  • Hub Diameter
    0.52 in
  • Hub Height
    0.142 in
  • Knob Diameter
    0.752 in
  • Knob Height
    0.311 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes 1/4; Knob Height 9.7 mm | 0.380 in

KS4X----N6--5--

Price Range
$0.91 - $0.42

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Color
    Black
3-Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 26.9 mm | 1.060 in

KNH1-HEX3P4----

Price Range
$1.55 - $0.71

Stock Levels
2400 In stock
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.060 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 31.8 mm | 1.250 in

KNH1-HEX5S3A---

Price Range
$1.55 - $0.71

Stock Levels
340 In stock
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black