Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.91 - $1.98 1003 In stock
2.250 in
PP
$1.06 - $2.31 Request the lead time here
2.382 in
M10
PP
$0.56 - $1.22 448 In stock
1.250 in
Polypropylene
$0.21 - $0.46 25580 In stock
0.500 in
Acetal
$1.02 - $2.22 500 In stock
2.500 in
PP
$0.16 - $0.35 13214 In stock
0.375 in
Acetal
$0.42 - $0.92 3600 In stock
1.000 in
Acetal
$0.72 - $1.58 Request the lead time here
1.750 in
PP
$0.88 - $1.93 2460 In stock
2.000 in
Polypropylene
$0.41 - $0.90 1800 In stock
1.000 in
Acetal
$0.57 - $1.25 1863 In stock
1.382 in
M8
PP
$0.62 - $1.35 Request the lead time here
Acetal
$0.61 - $1.34 2000 In stock
Acetal
$1.03 - $2.24 500 In stock
2.500 in
PP
$0.92 - $1.99 584 In stock
2.250 in
Polypropylene
$1.05 - $2.30 250 In stock
2.382 in
M8
PP
$0.56 - $1.22 1603 In stock
1.252 in
M6
PP
$0.72 - $1.56 600 In stock
1.750 in
Polypropylene
$0.88 - $1.92 2400 In stock
2 in
M6
PP
$0.26 - $0.57 9000 In stock
0.625 in
Acetal
  • of 8
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 24.9 mm | 0.980 in

KNH1-HEX5SA----

Price Range
$1.98 - $0.91

Stock Levels
1003 In stock
Attributes
  • Hub Diameter
    0.990 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Color
    Black
Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M10; Knob Height 31.2 mm | 1.230 in

KNH6-HEXF6-----

Price Range
$2.31 - $1.06

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    1.252 in
  • Hub Height
    0.618 in
  • Knob Diameter
    2.382 in
  • Knob Height
    1.228 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 31.8 mm | 1.250 in; ;

KNH1-HEXTH1----

Price Range
$1.22 - $0.56

Stock Levels
448 In stock
Attributes
  • Hub Diameter
    0.63 in
  • Hub Height
    0.200 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.830 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes #8; Knob Height 6.4 mm | 0.250 in

KSN8----N3--5--

Price Range
$0.46 - $0.21

Stock Levels
25580 In stock
Attributes
  • Hub Diameter
    0.420 in
  • Hub Height
    0.070 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.250 in
  • Knob Color
    Black
4-Arm Knob - Knob Diameter 63.5 mm | 2.500 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 25.4 mm | 1.000 in

KNH3-HEX4P7----

Price Range
$2.22 - $1.02

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.360 in
  • Knob Diameter
    2.500 in
  • Knob Height
    1.000 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 9.5 mm | 0.375 in; Compatible Thread Sizes #8; Knob Height 5.8 mm | 0.230 in

KSN8----N2--5--

Price Range
$0.35 - $0.16

Stock Levels
13214 In stock
Attributes
  • Hub Diameter
    0.360 in
  • Hub Height
    0.060 in
  • Knob Diameter
    0.375 in
  • Knob Height
    0.230 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes 5/16; Knob Height 9.7 mm | 0.380 in

KS5X----N6--5--

Price Range
$0.92 - $0.42

Stock Levels
3600 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 3/8-163/8-24; Knob Height 31.8 mm | 1.250 in

KNH3-HEX5S3A---

Price Range
$1.58 - $0.72

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 50.8 mm | 2.000 in; ;

KNH1-HEXT5-----

Price Range
$1.93 - $0.88

Stock Levels
2460 In stock
Attributes
  • Hub Diameter
    0.752 in
  • Hub Height
    0.490 in
  • Knob Diameter
    2.000 in
  • Knob Height
    1.060 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes #10; Knob Height 9.7 mm | 0.380 in

KSN1----N6--5--

Price Range
$0.90 - $0.41

Stock Levels
1800 In stock
Attributes
  • Hub Diameter
    0.590 in
  • Hub Height
    0.100 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.380 in
  • Knob Color
    Black
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes M8; Knob Height 29.2 mm | 1.150 in

KNH5-HEX5S2----

Price Range
$1.25 - $0.57

Stock Levels
1863 In stock
Attributes
  • Hub Diameter
    0.85 in
  • Hub Height
    0.701 in
  • Knob Diameter
    1.382 in
  • Knob Height
    1.15 in
  • Knob Color
    Black
T-Handle Knob - ; ;

KS5X----T3--5--

Price Range
$1.35 - $0.62

Stock Levels
Request the lead time here
Attributes
  • Hub Height
    0.410 in
  • Knob Height
    0.630 in
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
T-Handle Knob - ; ;

KS4X----T3--5--

Price Range
$1.34 - $0.61

Stock Levels
2000 In stock
Attributes
  • Hub Height
    0.410 in
  • Knob Height
    0.630 in
  • Knob Color
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
4-Arm Knob - Knob Diameter 63.5 mm | 2.500 in; Compatible Thread Sizes 1/2-131/2-20; Knob Height 25.4 mm | 1.000 in

KNH7-HEX4P7----

Price Range
$2.24 - $1.03

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.360 in
  • Knob Diameter
    2.500 in
  • Knob Height
    1.000 in
  • Knob Color
    Black
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 24.9 mm | 0.980 in

KNH2-HEX5SA----

Price Range
$1.99 - $0.92

Stock Levels
584 In stock
Attributes
  • Hub Diameter
    0.988 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Color
    Black
Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M8; Knob Height 31.2 mm | 1.230 in

KNH5-HEXF6-----

Price Range
$2.30 - $1.05

Stock Levels
250 In stock
Attributes
  • Hub Diameter
    1.252 in
  • Hub Height
    0.618 in
  • Knob Diameter
    2.382 in
  • Knob Height
    1.228 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 31.8 mm | 1.250 in; Compatible Thread Sizes M6; Knob Height 21.1 mm | 0.830 in

KNH4-HEXTH1----

Price Range
$1.22 - $0.56

Stock Levels
1603 In stock
Attributes
  • Hub Diameter
    0.63 in
  • Hub Height
    0.201 in
  • Knob Diameter
    1.252 in
  • Knob Height
    0.831 in
  • Knob Color
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 31.8 mm | 1.250 in

KNH2-HEX5S3A---

Price Range
$1.56 - $0.72

Stock Levels
600 In stock
Attributes
  • Hub Diameter
    0.882 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Color
    Black
Wing Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes M6; Knob Height 26.9 mm | 1.060 in

KNH4-HEXT5-----

Price Range
$1.92 - $0.88

Stock Levels
2400 In stock
Attributes
  • Hub Diameter
    0.752 in
  • Hub Height
    0.488 in
  • Knob Diameter
    2 in
  • Knob Height
    1.059 in
  • Knob Color
    Black
Knurled Knob - Knob Diameter 15.9 mm | 0.625 in; Compatible Thread Sizes #8; Knob Height 6.4 mm | 0.250 in

KSN8----N4--5--

Price Range
$0.57 - $0.26

Stock Levels
9000 In stock
Attributes
  • Hub Diameter
    0.420 in
  • Hub Height
    0.080 in
  • Knob Diameter
    0.625 in
  • Knob Height
    0.250 in
  • Knob Color
    Black