Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Socket Set Screw sometimes known just as a Set Screw or as Grub Screws, are a type of threaded fastener used for the securing and placement of components in a host of applications and assemblies.
Our Socket Set Screws are fully threaded; they are headless and feature a hexagonal recess. These Hex Socket Set Screws are offered in a variety of standard imperial and metric sizes. Made from Nylon 6/6; Hexagon Socket Set Screws are a good replacement to all metal screw options.
These Plastic Set Screws are lightweight, and these Nylon Set Screws are no exception. Our Nylon Set Screw offer has a flame resistance rating of UL94 V2; this plastic socket set range also boasts excellent vibration, chemical, electrical and corrosion resistant properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.047 - $0.0549 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0457 - $0.0535 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0556 - $0.0649 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.1766 - $0.2059 | Request the lead time here |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.2674 - $0.3668 | Request the lead time here |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0565 - $0.0659 | Request the lead time here |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0464 - $0.054 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0544 - $0.0633 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0562 - $0.0655 | Request the lead time here |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.3673 - $0.4286 | Request the lead time here |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0537 - $0.0626 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.1818 - $0.2121 | Request the lead time here |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.1968 - $0.2296 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.3753 - $0.438 | Request the lead time here |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0455 - $0.053 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.1765 - $0.2059 | 19000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.1791 - $0.209 | Request the lead time here |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.054 - $0.063 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0572 - $0.0666 | Request the lead time here |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.3109 - $0.4264 | Request the lead time here |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive