Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Socket Set Screw sometimes known just as a Set Screw or as Grub Screws, are a type of threaded fastener used for the securing and placement of components in a host of applications and assemblies.
Our Socket Set Screws are fully threaded; they are headless and feature a hexagonal recess. These Hex Socket Set Screws are offered in a variety of standard imperial and metric sizes. Made from Nylon 6/6; Hexagon Socket Set Screws are a good replacement to all metal screw options.
These Plastic Set Screws are lightweight, and these Nylon Set Screws are no exception. Our Nylon Set Screw offer has a flame resistance rating of UL94 V2; this plastic socket set range also boasts excellent vibration, chemical, electrical and corrosion resistant properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0345 - $0.0402 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| 010440T056 | $0.0376 - $0.0438 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.563 in
14.3 mm
|
Hexagonal Socket Drive
|
|
| $0.0377 - $0.0441 | 11000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0395 - $0.0463 | 10000 In stock |
#6-40
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0375 - $0.0436 | 5000 In stock |
#4-36
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.038 - $0.0443 | 1000 In stock |
#6-40
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0394 - $0.0462 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.688 in
17.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0383 - $0.0447 | 1000 In stock |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0364 - $0.0423 | 19000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0437 - $0.0507 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.875 in
47.6 mm
|
Hexagonal Socket Drive
|
||
| $0.0354 - $0.0416 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.094 in
2.4 mm
|
Hexagonal Socket Drive
|
||
| 010832t025 | $0.0242 - $0.0322 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.078 in
2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
|
| 010440T100 | $0.0366 - $0.0427 | 7000 In stock |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
|
| $0.0363 - $0.0423 | 1000 In stock |
#4-48
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0371 - $0.0432 | 10000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0382 - $0.0446 | 4000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0936 - $0.1091 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
2.250 in
57.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0382 - $0.0446 | 1000 In stock |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0388 - $0.0451 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.035 - $0.0408 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive