Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Sheet Metal Plug that is made from Black Low-Density Polyethylene (LDPE).
Also known as Metal Hole Plugs; they are economical rubber plugs for sheet metal. The plug quickly and easily snaps into the assembly, providing an attractive finish, and ensuring a secure fit for entry holes in sheet metal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.7096 - $1.7701 | 4200 In stock |
3.500 in
88.9 mm
|
3.875 in
98.43 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1768 - $1.1022 | 5000 In stock |
0.375 in
9.5 mm
|
0.74 in
18.8 mm
|
|
0.065 in
1.7 mm
|
||
| $0.0507 - $0.3165 | 12863 In stock |
0.750 in
19.1 mm
|
1.156 in
29.36 mm
|
|
0.180 in
4.6 mm
|
||
| $0.0933 - $0.5825 | 37777 In stock |
0.937 in
23.8 mm
|
1.25 in
31.76 mm
|
|
0.110 in
2.8 mm
|
||
| $0.033 - $0.2043 | 242 In stock |
0.375 in
9.5 mm
|
0.73 in
18.54 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0932 - $0.5798 | 10384 In stock |
0.813 in
20.7 mm
|
1.125 in
28.58 mm
|
|
0.110 in
2.8 mm
|
||
| $0.5532 - $3.4596 | 1200 In stock |
2.625 in
66.7 mm
|
3.125 in
79.38 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0491 - $0.3058 | 18253 In stock |
0.438 in
11.1 mm
|
0.688 in
17.48 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1253 - $0.7842 | 3198 In stock |
1.750 in
44.5 mm
|
2.125 in
53.98 mm
|
|
0.190 in
4.8 mm
|
||
| $0.2274 - $0.5681 | 3000 In stock |
2.000 in
50.8 mm
|
2.375 in
60.33 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0462 - $0.2865 | 102683 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0903 - $0.565 | 46700 In stock |
1.500 in
38.1 mm
|
1.875 in
47.63 mm
|
|
0.110 in
2.8 mm
|
||
| $0.5491 - $1.3709 | Request the lead time here |
2.500 in
63.5 mm
|
3 in
76.2 mm
|
|
0.110 in
2.8 mm
|
||
| S3A | $0.5343 - $1.3356 | 2024 In stock |
3.000 in
76.2 mm
|
3.375 in
85.73 mm
|
|
0.110 in
2.8 mm
|
|
| $0.0944 - $0.5907 | Request the lead time here |
1.625 in
41.3 mm
|
2 in
50.8 mm
|
|
0.190 in
4.8 mm
|
||
| $0.0847 - $0.5279 | 7669 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.180 in
4.6 mm
|
||
| $0.0903 - $0.5631 | 12779 In stock |
1.094 in
27.8 mm
|
1.375 in
34.93 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1125 - $0.7017 | 9300 In stock |
1.375 in
34.9 mm
|
1.75 in
44.45 mm
|
|
0.190 in
4.8 mm
|
||
| $0.0402 - $0.2512 | 136718 In stock |
0.625 in
15.9 mm
|
0.813 in
20.65 mm
|
|
0.075 in
1.9 mm
|
||
| $0.1498 - $0.9344 | 29427 In stock |
0.688 in
17.5 mm
|
1 in
25.4 mm
|
|
0.110 in
2.8 mm