Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Sheet Metal Plug that is made from Black Low-Density Polyethylene (LDPE).
Also known as Metal Hole Plugs; they are economical rubber plugs for sheet metal. The plug quickly and easily snaps into the assembly, providing an attractive finish, and ensuring a secure fit for entry holes in sheet metal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.0933 - $0.5825 | 37777 In stock |
0.937 in
23.8 mm
|
1.25 in
31.76 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0847 - $0.5279 | 7669 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.180 in
4.6 mm
|
||
| $0.0903 - $0.5631 | 12779 In stock |
1.094 in
27.8 mm
|
1.375 in
34.93 mm
|
|
0.110 in
2.8 mm
|
||
| $0.2274 - $0.5681 | 3000 In stock |
2.000 in
50.8 mm
|
2.375 in
60.33 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0462 - $0.2865 | 102683 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1125 - $0.7017 | 9300 In stock |
1.375 in
34.9 mm
|
1.75 in
44.45 mm
|
|
0.190 in
4.8 mm
|
||
| $0.0637 - $0.3962 | 40857 In stock |
0.250 in
6.4 mm
|
0.5 in
12.7 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1535 - $0.9591 | 2695 In stock |
1.313 in
33.4 mm
|
1.688 in
42.88 mm
|
|
0.110 in
2.8 mm
|
||
| $0.7096 - $1.7701 | 4200 In stock |
3.500 in
88.9 mm
|
3.875 in
98.43 mm
|
|
0.110 in
2.8 mm
|
||
| $0.042 - $0.2624 | 87328 In stock |
0.750 in
19.1 mm
|
1.125 in
28.58 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0626 - $0.391 | 40812 In stock |
0.563 in
14.3 mm
|
0.813 in
20.65 mm
|
|
0.110 in
2.8 mm
|
||
| $0.5532 - $3.4596 | 1200 In stock |
2.625 in
66.7 mm
|
3.125 in
79.38 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1342 - $0.3731 | 2741 In stock |
1.875 in
47.6 mm
|
2.25 in
57.15 mm
|
|
0.190 in
4.8 mm
|
||
| $0.1768 - $1.1022 | 5000 In stock |
0.375 in
9.5 mm
|
0.74 in
18.8 mm
|
|
0.065 in
1.7 mm
|
||
| $0.0944 - $0.5907 | Request the lead time here |
1.625 in
41.3 mm
|
2 in
50.8 mm
|
|
0.190 in
4.8 mm
|
||
| $0.033 - $0.2043 | Request the lead time here |
0.500 in
12.7 mm
|
0.875 in
22.23 mm
|
|
0.075 in
1.9 mm
|
||
| $0.1253 - $0.7842 | 3198 In stock |
1.750 in
44.5 mm
|
2.125 in
53.98 mm
|
|
0.190 in
4.8 mm
|
||
| $0.0402 - $0.2512 | 136718 In stock |
0.625 in
15.9 mm
|
0.813 in
20.65 mm
|
|
0.075 in
1.9 mm
|
||
| SR3A | $0.6923 - $1.7379 | 3903 In stock |
3.000 in
76.2 mm
|
3.5 in
88.9 mm
|
|
0.190 in
4.8 mm
|
|
| $0.0652 - $0.4087 | 70461 In stock |
1.000 in
25.4 mm
|
1.438 in
36.53 mm
|
|
0.110 in
2.8 mm