Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Hex Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a light-weight, vibration-, chemical-, electrical- and corrosion-resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Shoulder Length | Overall Length | Shoulder Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4853 - $1.1049 | 250 In stock |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.4268 - $0.9719 | 500 In stock |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.2769 - $0.6305 | 3250 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.4172 - $0.9497 | Request the lead time here |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.2331 - $0.5306 | 500 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.1997 - $0.4543 | 500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2007 - $0.4566 | 500 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
| 31031200 | $0.2521 - $0.574 | Request the lead time here |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
|
| $0.1923 - $0.4378 | 1500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2288 - $0.5209 | Request the lead time here |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2369 - $0.5392 | 1500 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
| $0.255 - $0.5804 | 500 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.3976 - $0.9053 | Request the lead time here |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.5241 - $1.1936 | Request the lead time here |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.204 - $0.4645 | 500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2191 - $0.4988 | Request the lead time here |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2139 - $0.4872 | 2000 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
| $0.2386 - $0.5431 | 4500 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.1849 - $0.4211 | 1500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2141 - $0.4877 | Request the lead time here |
#10-24
|
|
|
|
0.375 in
9.5 mm