Socket Hex Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a light-weight, vibration-, chemical-, electrical- and corrosion-resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Shoulder Length | Overall Length | Shoulder Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.557 - $1.2686 | Request the lead time here | 
3/8-16
 |  | 
16.000 in
 
406.4 mm
 |  | 
0.625 in
 
15.9 mm
 | ||
| $0.2328 - $0.53 | Request the lead time here | 
#10-24
 |  | 
24.000 in
 
609.6 mm
 |  | 
0.375 in
 
9.5 mm
 | ||
| $0.2381 - $0.5421 | Request the lead time here | 
#10-24
 |  | 
24.000 in
 
609.6 mm
 |  | 
0.375 in
 
9.5 mm
 | ||
| $0.4226 - $0.9622 | Request the lead time here | 
3/8-16
 |  | 
16.000 in
 
406.4 mm
 |  | 
0.625 in
 
15.9 mm
 | ||
| $0.4952 - $1.1273 | Request the lead time here | 
3/8-16
 |  | 
16.000 in
 
406.4 mm
 |  | 
0.625 in
 
15.9 mm
 | ||
| $0.4744 - $1.0801 | Request the lead time here | 
3/8-16
 |  | 
16.000 in
 
406.4 mm
 |  | 
0.625 in
 
15.9 mm
 | ||
| $0.2113 - $0.4809 | Request the lead time here | 
1/4" x 20
 |  | 
20.000 in
 
508 mm
 |  | 
0.438 in
 
11.1 mm
 | ||
| $0.2172 - $0.4949 | Request the lead time here | 
#10-24
 |  | 
24.000 in
 
609.6 mm
 |  | 
0.375 in
 
9.5 mm
 | ||
| $0.2477 - $0.5639 | Request the lead time here | 
5/16-18
 |  | 
18.000 in
 
457.2 mm
 |  | 
0.500 in
 
12.7 mm
 | ||
| $0.3292 - $0.7494 | Request the lead time here | 
5/16-18
 |  | 
18.000 in
 
457.2 mm
 |  | 
0.500 in
 
12.7 mm
 | ||
| $0.2194 - $0.4995 | Request the lead time here | 
1/4" x 20
 |  | 
20.000 in
 
508 mm
 |  | 
0.438 in
 
11.1 mm
 | ||
| $0.4537 - $1.0329 | Request the lead time here | 
3/8-16
 |  | 
16.000 in
 
406.4 mm
 |  | 
0.625 in
 
15.9 mm
 | ||
| $0.2419 - $0.5508 | Request the lead time here | 
5/16-18
 |  | 
18.000 in
 
457.2 mm
 |  | 
0.500 in
 
12.7 mm
 | ||
| $0.2356 - $0.5361 | Request the lead time here | 
1/4" x 20
 |  | 
20.000 in
 
508 mm
 |  | 
0.438 in
 
11.1 mm
 | ||
| $0.2122 - $0.4828 | Request the lead time here | 
#10-24
 |  | 
24.000 in
 
609.6 mm
 |  | 
0.375 in
 
9.5 mm
 | ||
| $0.4435 - $1.0094 | Request the lead time here | 
3/8-16
 |  | 
16.000 in
 
406.4 mm
 |  | 
0.625 in
 
15.9 mm
 | ||
| $0.2107 - $0.227 | Request the lead time here | 
1/4" x 20
 |  | 
20.000 in
 
508 mm
 |  | 
0.438 in
 
11.1 mm
 | ||
| $0.2825 - $0.6436 | Request the lead time here | 
5/16-18
 |  | 
18.000 in
 
457.2 mm
 |  | 
0.500 in
 
12.7 mm
 | ||
| $0.271 - $0.6169 | Request the lead time here | 
5/16-18
 |  | 
18.000 in
 
457.2 mm
 |  | 
0.500 in
 
12.7 mm
 | ||
| $0.2432 - $0.5537 | Request the lead time here | 
#10-24
 |  | 
24.000 in
 
609.6 mm
 |  | 
0.375 in
 
9.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue