Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Hex Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a light-weight, vibration-, chemical-, electrical- and corrosion-resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Shoulder Length | Overall Length | Shoulder Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2689 - $0.6124 | Request the lead time here |
1/4-20
|
|
20.000 in
508 mm
|
|
0.438 in
11.1 mm
|
||
| $0.2141 - $0.4878 | Request the lead time here |
#10-24
|
|
24.000 in
609.6 mm
|
|
0.375 in
9.5 mm
|
||
| $0.2228 - $0.5072 | Request the lead time here |
1/4-20
|
|
20.000 in
508 mm
|
|
0.438 in
11.1 mm
|
||
| $0.2805 - $0.6385 | Request the lead time here |
5/16-18
|
|
18.000 in
457.2 mm
|
|
0.500 in
12.7 mm
|
||
| $0.5554 - $1.2643 | Request the lead time here |
3/8-16
|
|
16.000 in
406.4 mm
|
|
0.625 in
15.9 mm
|
||
| $0.2924 - $0.6661 | Request the lead time here |
5/16-18
|
|
18.000 in
457.2 mm
|
|
0.500 in
12.7 mm
|
||
| $0.4483 - $1.0204 | Request the lead time here |
3/8-16
|
|
16.000 in
406.4 mm
|
|
0.625 in
15.9 mm
|
||
| $0.2517 - $0.5731 | Request the lead time here |
#10-24
|
|
24.000 in
609.6 mm
|
|
0.375 in
9.5 mm
|
||
| $0.2089 - $0.4757 | Request the lead time here |
#10-24
|
|
24.000 in
609.6 mm
|
|
0.375 in
9.5 mm
|
||
| $0.2181 - $0.2349 | Request the lead time here |
1/4-20
|
|
20.000 in
508 mm
|
|
0.438 in
11.1 mm
|
||
| $0.3166 - $0.721 | Request the lead time here |
5/16-18
|
|
18.000 in
457.2 mm
|
|
0.500 in
12.7 mm
|
||
| $0.3286 - $0.7483 | Request the lead time here |
5/16-18
|
|
18.000 in
457.2 mm
|
|
0.500 in
12.7 mm
|
||
| $0.2686 - $0.6112 | Request the lead time here |
5/16-18
|
|
18.000 in
457.2 mm
|
|
0.500 in
12.7 mm
|
||
| $0.2244 - $0.511 | Request the lead time here |
#10-24
|
|
24.000 in
609.6 mm
|
|
0.375 in
9.5 mm
|
||
| $0.2773 - $0.6314 | Request the lead time here |
1/4-20
|
|
20.000 in
508 mm
|
|
0.438 in
11.1 mm
|
||
| $0.2564 - $0.5836 | Request the lead time here |
5/16-18
|
|
18.000 in
457.2 mm
|
|
0.500 in
12.7 mm
|
||
| $0.2357 - $0.5364 | Request the lead time here |
#10-24
|
|
24.000 in
609.6 mm
|
|
0.375 in
9.5 mm
|
||
| $0.2116 - $0.4816 | Request the lead time here |
#10-24
|
|
24.000 in
609.6 mm
|
|
0.375 in
9.5 mm
|
||
| $0.2196 - $0.4997 | Request the lead time here |
#10-24
|
|
24.000 in
609.6 mm
|
|
0.375 in
9.5 mm
|
||
| $0.2438 - $0.5549 | Request the lead time here |
1/4-20
|
|
20.000 in
508 mm
|
|
0.438 in
11.1 mm