SHR clips are designed to hold the size 20 and 25 Essentra Slit Harness Wrap (SHR Series). Four different mounting types; snap-lock into either a round hole or square hole, screw mount and adhesive mount. Internal rib grips the wrap for a secure hold. Releasable latch that allows for maintenance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Base Width | Compatible Panel Thickness Range | Base Length | View | |
|---|---|---|---|---|---|---|---|
| SHR-C3 | $0.5364 - $1.1664 | Request the lead time here |
|
1 in
25.4 mm
|
|
0.866 in
22.0 mm
|
|
| $0.2144 - $0.4598 | Request the lead time here |
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
||
| $0.2028 - $0.4351 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
||
| $0.2163 - $0.4641 | 1000 In stock |
|
1 in
25.4 mm
|
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue