Menu Search

Sleeve Insulators

In stock

Sleeve Insulators are designed for straight and flag style pre-assembled wires and receptacles. These insulators are easily installed by slipping the sleeve onto the receptacle and snapping it shut by hand.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Orientation Connector Type View
OF-250 $0.1741 - $0.1979 26500 In stock
Right Angle
Flag Type 250
OS-187 $0.1616 - $0.1836 500 In stock
Straight
Straight Type 187
OS-250 $0.1817 - $0.2066 52500 In stock
Straight
Straight Type 187
Sleeve Insulator - Flag Type 250, Type One Touch, Right Angle, Compatible Cable Diameter 3.8 mm | 0.150 in

OF-250

Price Range
$0.1979 - $0.1741

Stock Levels
26500 In stock
Attributes
  • Color
    Natural
  • Fitting Style
    Post-Fit
  • Full Material
    Nylon 6/6
  • Orientation
    Right Angle
  • Certification
    UL
Sleeve Insulator - Straight Type 187, Type 1, Compatible Cable Diameter 3.6 mm | 0.141 in

OS-187

Price Range
$0.1836 - $0.1616

Stock Levels
500 In stock
Attributes
  • Color
    Natural
  • Fitting Style
    Post-Fit
  • Full Material
    Nylon 6/6
  • Orientation
    Straight
  • Certification
    UL
Sleeve Insulator - Straight Type 187, Type 2, Compatible Cable Diameter 4 mm | 0.156 in

OS-250

Price Range
$0.2066 - $0.1817

Stock Levels
52500 In stock
Attributes
  • Color
    Natural
  • Fitting Style
    Post-Fit
  • Full Material
    Nylon 6/6
  • Orientation
    Straight
  • Certification
    UL