Menu Search

Snap-Fit Bushings - Closed

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilized Nylon 6/6
  • Colors: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
127 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
$0.0401 - $0.049 36000 In stock
0.343 in
0.469 in
$0.0499 - $0.0613 3000 In stock
0.625 in
0.781 in
$0.0585 - $0.0777 1000 In stock
0.250 in
0.437 in
22MP05627W $0.0647 - $0.0859 7000 In stock
0.437 in
0.562 in
22MP07509W $0.0838 - $0.111 9000 In stock
0.562 in
0.750 in
$0.0728 - $0.111 Request the lead time here
0.375 in
0.875 in
$1.0824 - $1.6497 800 In stock
2.811 in
3.374 in
$0.0728 - $0.111 42000 In stock
0.500 in
0.875 in
$0.2075 - $0.3162 2250 In stock
1.374 in
1.752 in
22MP30039 $1.0064 - $1.5339 2400 In stock
2.469 in
3 in
$0.1698 - $0.4097 Request the lead time here
0.875 in
1.093 in
$0.2075 - $0.3162 250 In stock
1.375 in
1.750 in
$1.6129 - $3.8948 4400 In stock
2.470 in
3.000 in
$0.791 - $1.9101 Request the lead time here
1.965 in
2.500 in
$2.1106 - $5.0968 Request the lead time here
3.460 in
4.000 in
$0.1698 - $0.4097 Request the lead time here
0.812 in
1.093 in
$0.1289 - $0.1965 6500 In stock
0.937 in
1.250 in
$0.2075 - $0.3162 6750 In stock
1.642 in
2 in
$1.7345 - $4.1886 9100 In stock
2.812 in
3.375 in
$0.4936 - $0.7523 3500 In stock
1.965 in
2.5 in
  • of 7
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.063 in ; Approximate Cable Holding Diameter 8.7 mm | 0.343 in

22MP01020W

Price Range
$0.049 - $0.0401

Stock Levels
36000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.343 in
  • Compatible Hole Diameter
    0.469 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.343 in
  • Maximum Panel Thickness
    0.063 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 1.6 mm | 0.031 - 0.062 in ; Approximate Cable Holding Diameter 15.9 mm | 0.625 in

22MP01070

Price Range
$0.0613 - $0.0499

Stock Levels
3000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.625 in
  • Compatible Hole Diameter
    0.781 in
  • Head Diameter
    0.859 in
  • Inside Diameter
    0.625 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 6.4 mm | 0.250 in

22MP04374W

Price Range
$0.0777 - $0.0585

Stock Levels
1000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.250 in
  • Compatible Hole Diameter
    0.437 in
  • Head Diameter
    0.531 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
N/A - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 11.1 mm | 0.437 in

22MP05627W

Price Range
$0.0859 - $0.0647

Stock Levels
7000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.437 in
  • Compatible Hole Diameter
    0.562 in
  • Head Diameter
    0.656 in
  • Inside Diameter
    0.437 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 14.3 mm | 0.562 in

22MP07509W

Price Range
$0.111 - $0.0838

Stock Levels
9000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.562 in
  • Compatible Hole Diameter
    0.750 in
  • Head Diameter
    0.843 in
  • Inside Diameter
    0.562 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 9.5 mm | 0.375 in

22MP08706W

Price Range
$0.111 - $0.0728

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.375 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.252 in ; Approximate Cable Holding Diameter 71.4 mm | 2.811 in

22MP33745

Price Range
$1.6497 - $1.0824

Stock Levels
800 In stock
Attributes
  • Approximate Cable Holding Diameter
    2.811 in
  • Compatible Hole Diameter
    3.374 in
  • Head Diameter
    3.657 in
  • Inside Diameter
    2.811 in
  • Maximum Panel Thickness
    0.252 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 12.7 mm | 0.500 in

22MP08708W

Price Range
$0.111 - $0.0728

Stock Levels
42000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Compatible Hole Diameter
    0.875 in
  • Head Diameter
    0.953 in
  • Inside Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 34.9 mm | 1.374 in

22MP17522

Price Range
$0.3162 - $0.2075

Stock Levels
2250 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.374 in
  • Compatible Hole Diameter
    1.752 in
  • Head Diameter
    1.874 in
  • Inside Diameter
    1.374 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.252 in ; Approximate Cable Holding Diameter 62.7 mm | 2.469 in

22MP30039

Price Range
$1.5339 - $1.0064

Stock Levels
2400 In stock
Attributes
  • Approximate Cable Holding Diameter
    2.469 in
  • Compatible Hole Diameter
    3 in
  • Head Diameter
    3.157 in
  • Inside Diameter
    2.469 in
  • Maximum Panel Thickness
    0.252 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 22.2 mm | 0.875 in

22MP10914W

Price Range
$0.4097 - $0.1698

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.875 in
  • Compatible Hole Diameter
    1.093 in
  • Head Diameter
    1.218 in
  • Inside Diameter
    0.875 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 34.9 mm | 1.375 in

22MP17522W

Price Range
$0.3162 - $0.2075

Stock Levels
250 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.375 in
  • Compatible Hole Diameter
    1.750 in
  • Head Diameter
    1.875 in
  • Inside Diameter
    1.375 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.250 in ; Approximate Cable Holding Diameter 62.7 mm | 2.470 in

22MP30039W

Price Range
$3.8948 - $1.6129

Stock Levels
4400 In stock
Attributes
  • Approximate Cable Holding Diameter
    2.470 in
  • Compatible Hole Diameter
    3.000 in
  • Head Diameter
    3.160 in
  • Inside Diameter
    2.470 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 49.9 mm | 1.965 in

22MP25031W

Price Range
$1.9101 - $0.791

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    1.965 in
  • Compatible Hole Diameter
    2.500 in
  • Head Diameter
    2.710 in
  • Inside Diameter
    1.965 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.250 in ; Approximate Cable Holding Diameter 87.9 mm | 3.460 in

22MP40055W

Price Range
$5.0968 - $2.1106

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    3.460 in
  • Compatible Hole Diameter
    4.000 in
  • Head Diameter
    4.170 in
  • Inside Diameter
    3.460 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 20.6 mm | 0.812 in

22MP10913W

Price Range
$0.4097 - $0.1698

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    0.812 in
  • Compatible Hole Diameter
    1.093 in
  • Head Diameter
    1.218 in
  • Inside Diameter
    0.812 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in ; Approximate Cable Holding Diameter 23.8 mm | 0.937 in

22MP12515W

Price Range
$0.1965 - $0.1289

Stock Levels
6500 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.937 in
  • Compatible Hole Diameter
    1.250 in
  • Head Diameter
    1.359 in
  • Inside Diameter
    0.937 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in ; Approximate Cable Holding Diameter 41.7 mm | 1.642 in

22MP20026W

Price Range
$0.3162 - $0.2075

Stock Levels
6750 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.642 in
  • Compatible Hole Diameter
    2 in
  • Head Diameter
    2.126 in
  • Inside Diameter
    1.626 in
  • Maximum Panel Thickness
    0.126 in
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.250 in ; Approximate Cable Holding Diameter 71.4 mm | 2.812 in

22MP33745W

Price Range
$4.1886 - $1.7345

Stock Levels
9100 In stock
Attributes
  • Approximate Cable Holding Diameter
    2.812 in
  • Compatible Hole Diameter
    3.375 in
  • Head Diameter
    3.660 in
  • Inside Diameter
    2.812 in
  • Maximum Operating Temperature
    185 °F
Snap-Fit Bushings - Closed - Panel Thickness Range 0.8 - 6.4 mm | 0.031 - 0.252 in ; Approximate Cable Holding Diameter 49.9 mm | 1.965 in

22MP25031

Price Range
$0.7523 - $0.4936

Stock Levels
3500 In stock
Attributes
  • Approximate Cable Holding Diameter
    1.965 in
  • Compatible Hole Diameter
    2.5 in
  • Head Diameter
    2.697 in
  • Inside Diameter
    1.965 in
  • Maximum Panel Thickness
    0.252 in