Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| 62MP0250 | $0.0346 - $0.0457 | 360000 In stock |
0.252 in
6.4 mm
|
|
| 62MP0812 | $0.0662 - $0.0876 | 34000 In stock |
0.811 in
20.6 mm
|
|
| 62MP0375 | $0.0346 - $0.0457 | 75000 In stock |
0.374 in
9.5 mm
|
|
| 62MP0312 | $0.0346 - $0.0457 | 146000 In stock |
0.311 in
7.9 mm
|
|
| 62MP0625 | $0.0457 - $0.0605 | 19000 In stock |
0.626 in
15.9 mm
|
|
| 62MP0437 | $0.0378 - $0.0501 | 55000 In stock |
0.437 in
11.1 mm
|
|
| 62MP0500 | $0.0401 - $0.0529 | 107000 In stock |
0.5 in
12.7 mm
|
|
| 62MP1000 | $0.0696 - $0.1059 | 226500 In stock |
1 in
25.4 mm
|
|
| 62MP2500 | $0.4493 - $0.6849 | 4300 In stock |
2.5 in
63.5 mm
|
|
| 62MP0562 | $0.0457 - $0.0605 | 94000 In stock |
0.563 in
14.3 mm
|
|
| 62MP1375 | $0.1135 - $0.1729 | 25500 In stock |
1.374 in
34.9 mm
|
|
| $0.0457 - $0.0604 | 3000 In stock |
|
||
| $0.1135 - $0.1505 | 2000 In stock |
0.787 in
20.0 mm
|
||
| 62PPM16BM35 | $0.0792 - $0.1208 | Request the lead time here |
0.63 in
16.0 mm
|
|
| 62PPM26BM40 | $0.1599 - $0.2436 | Request the lead time here |
1.024 in
26.0 mm
|
|
| $0.0797 - $0.1925 | 2000 In stock |
0.551 in
14.0 mm
|
||
| 62PPM24BM40B | $0.2293 - $0.5535 | 1500 In stock |
0.945 in
24.0 mm
|
|
| 62PPM12BM35B | $0.0766 - $0.1851 | Request the lead time here |
0.472 in
12.0 mm
|
|
| 62PPM08BM35B | $0.0457 - $0.0604 | 9000 In stock |
|
|
| $0.1135 - $0.1505 | 27000 In stock |
0.787 in
20.0 mm