Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
201 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.137 - $0.3311 40500 In stock
0.866 in
$0.0516 - $0.1714 Request the lead time here
0.748 in
$0.0632 - $0.2133 Request the lead time here
1.004 in
62MP1250 $0.0912 - $0.139 105500 In stock
1.252 in
$0.1459 - $0.2223 2000 In stock
1.752 in
62MP0875 $0.0662 - $0.0876 146000 In stock
0.874 in
62MP1093 $0.0748 - $0.1142 30000 In stock
1.098 in
62MP1500 $0.1135 - $0.1729 36250 In stock
1.5 in
62MP2000W $0.1459 - $0.2223 14250 In stock
2 in
$0.0509 - $0.172 Request the lead time here
$0.0602 - $0.2039 Request the lead time here
$0.0486 - $0.1644 Request the lead time here
PGM-13 $0.0821 - $0.1065 19000 In stock
$0.0629 - $0.2204 2000 In stock
PGM-11 $0.2291 - $0.2979 12000 In stock
PGM-10 $0.0772 - $0.1003 52000 In stock
$0.1163 - $0.3937 1400 In stock
$0.1659 - $0.2156 72000 In stock
$0.0744 - $0.2523 500 In stock
$0.1605 - $0.5416 Request the lead time here
  • of 11
Solid Locking Plug - Compatible Hole Diameter - 22.0 mm | 0.866 in ; Compatible Panel Thickness Range - 4.0 - NaN | 0.157 - NaN

62PPM22BM40B

Price Range
$0.3311 - $0.137

Stock Levels
40500 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Blanking Plug 0.925 in .413 in 3.2 mm Nylon Black

PGM-19

Price Range
$0.1714 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 1.102 in 0.500 in 3.2 mm Nylon Black

PGM-25

Price Range
$0.2133 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 1.375 in 0.465 in 3.2 mm Nylon 6 Black

62MP1250

Price Range
$0.139 - $0.0912

Stock Levels
105500 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 1.906 in 0.465 in 3.2 mm Nylon 6 Black

62MP1750

Price Range
$0.2223 - $0.1459

Stock Levels
2000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 1.016 in 0.453 in 3.2 mm Nylon 6 Black

62MP0875

Price Range
$0.0876 - $0.0662

Stock Levels
146000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 1.218 in 0.465 in 3.2 mm Nylon 6 Black

62MP1093

Price Range
$0.1142 - $0.0748

Stock Levels
30000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Dome
Blanking Plug 1.671 in 0.465 in 3.2 mm Nylon 6 Black

62MP1500

Price Range
$0.1729 - $0.1135

Stock Levels
36250 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 2.170 in 0.470 in 3.2 mm Nylon 6 White

62MP2000W

Price Range
$0.2223 - $0.1459

Stock Levels
14250 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.781 in .406 in 3.2 mm Nylon Black

PGM-28

Price Range
$0.172 - $0.0509

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 1.016 in .453 in 3.2 mm Nylon Black

PGM-29

Price Range
$0.2039 - $0.0602

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.656 in .406 in 3.2 mm Nylon Black

PGM-26

Price Range
$0.1644 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.669 in .315 in 2.1 mm Nylon Black

PGM-13

Price Range
$0.1065 - $0.0821

Stock Levels
19000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.843 in 0.250 in 1.6 mm Nylon Black

PGM-14

Price Range
$0.2204 - $0.0629

Stock Levels
2000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.593 in 0.250 in 1.6 mm Nylon Black

PGM-11

Price Range
$0.2979 - $0.2291

Stock Levels
12000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.511 in 0.236 in 1.4 mm Nylon Black

PGM-10

Price Range
$0.1003 - $0.0772

Stock Levels
52000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 1.500 in .465 in 3.2 mm Nylon Black

PGM-20

Price Range
$0.3937 - $0.1163

Stock Levels
1400 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug .787 in .315 in 2.0 mm Nylon Black

PGM-16

Price Range
$0.2156 - $0.1659

Stock Levels
72000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.968 in 0.250 in 1.6 mm Nylon Black

PGM-17

Price Range
$0.2523 - $0.0744

Stock Levels
500 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 1.906 in .465 in 3.2 mm Nylon Black

PGM-21

Price Range
$0.5416 - $0.1605

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round