Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| 62MP0187 | $0.0347 - $0.0459 | 80000 In stock |
0.189 in
4.8 mm
|
|
| 62MP2000 | $0.1459 - $0.2223 | 86250 In stock |
2.000 in
50.8 mm
|
|
| 62MP0687 | $0.0594 - $0.0787 | 29000 In stock |
0.685 in
17.4 mm
|
|
| 62MP1187 | $0.0912 - $0.139 | 93000 In stock |
1.181 in
30.0 mm
|
|
| $0.0457 - $0.0605 | 361000 In stock |
0.626 in
15.9 mm
|
||
| $0.0573 - $0.0759 | 73000 In stock |
0.562 in
14.3 mm
|
||
| $0.0346 - $0.0457 | 20000 In stock |
0.311 in
7.9 mm
|
||
| $0.0486 - $0.0742 | 20000 In stock |
0.625 in
15.9 mm
|
||
| 62MP1000W | $0.0696 - $0.1059 | 188000 In stock |
1.004 in
25.5 mm
|
|
| $0.2395 - $0.365 | 2250 In stock |
1.750 in
44.5 mm
|
||
| $0.0346 - $0.0457 | 40000 In stock |
0.374 in
9.5 mm
|
||
| $0.063 - $0.1522 | 9000 In stock |
0.500 in
12.7 mm
|
||
| $0.0359 - $0.0476 | 5000 In stock |
0.343 in
8.7 mm
|
||
| 62PP037BG14 | $0.0433 - $0.0659 | 98000 In stock |
0.375 in
9.5 mm
|
|
| 62PP031BM14B | $0.0544 - $0.0722 | Request the lead time here |
0.312 in
7.9 mm
|
|
| $0.062 - $0.1499 | 8000 In stock |
0.375 in
9.5 mm
|
||
| $0.063 - $0.1522 | 14460 In stock |
0.500 in
12.7 mm
|
||
| 62PP062BG07B | $0.0711 - $0.1714 | 12500 In stock |
0.625 in
15.9 mm
|
|
| $0.0748 - $0.1142 | Request the lead time here |
1.097 in
27.9 mm
|
||
| $0.4032 - $0.6147 | 3400 In stock |
2.250 in
57.2 mm