Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| 62MP0437 | $0.0378 - $0.0501 | 55000 In stock |
0.437 in
11.1 mm
|
|
| 62MP0625 | $0.0457 - $0.0605 | 19000 In stock |
0.626 in
15.9 mm
|
|
| 62MP0500 | $0.0401 - $0.0529 | 107000 In stock |
0.5 in
12.7 mm
|
|
| 62MP0875 | $0.0662 - $0.0876 | 146000 In stock |
0.874 in
22.2 mm
|
|
| 62MP1250 | $0.0912 - $0.139 | 105500 In stock |
1.252 in
31.8 mm
|
|
| 62MP0187W | $0.0347 - $0.0459 | 50000 In stock |
0.189 in
4.8 mm
|
|
| 62MP1750W | $0.1459 - $0.2223 | 2250 In stock |
1.772 in
45.0 mm
|
|
| 62MP0687W | $0.0594 - $0.0787 | 33000 In stock |
0.689 in
17.5 mm
|
|
| 62PPM06BM16 | $0.0371 - $0.0491 | 2000 In stock |
0.236 in
6.0 mm
|
|
| 62PPM14BM35 | $0.0548 - $0.0834 | 54500 In stock |
0.551 in
14.0 mm
|
|
| 62PPM18BM40 | $0.1076 - $0.1426 | 1000 In stock |
0.709 in
18.0 mm
|
|
| $0.137 - $0.3311 | 40500 In stock |
0.866 in
22.0 mm
|
||
| 62PPM12BM35 | $0.0526 - $0.0801 | 3000 In stock |
0.472 in
12.0 mm
|
|
| 62PP012BG09 | $0.0532 - $0.0707 | 21000 In stock |
0.126 in
3.2 mm
|
|
| 62PPM10BM35 | $0.0475 - $0.0629 | 3000 In stock |
0.394 in
10.0 mm
|
|
| 62PP025BM06B | $0.0543 - $0.0721 | 43000 In stock |
0.252 in
6.4 mm
|
|
| 62PP037BG14B | $0.063 - $0.1522 | 12500 In stock |
0.375 in
9.5 mm
|
|
| $0.0346 - $0.0457 | 40000 In stock |
0.374 in
9.5 mm
|
||
| $0.1911 - $0.2911 | 1000 In stock |
1.093 in
27.8 mm
|
||
| $0.2532 - $0.3858 | 4250 In stock |
2.000 in
50.8 mm