Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| 62MP1093 | $0.0748 - $0.1142 | 30000 In stock |
1.098 in
27.9 mm
|
|
| 62MP0875 | $0.0662 - $0.0876 | 146000 In stock |
0.874 in
22.2 mm
|
|
| 62MP1500 | $0.1135 - $0.1729 | 36250 In stock |
1.5 in
38.1 mm
|
|
| 62MP1250 | $0.0912 - $0.139 | 105500 In stock |
1.252 in
31.8 mm
|
|
| $0.1459 - $0.2223 | 2000 In stock |
1.752 in
44.5 mm
|
||
| 62MP1187 | $0.0912 - $0.139 | 93000 In stock |
1.181 in
30.0 mm
|
|
| 62MP2000 | $0.1459 - $0.2223 | 86250 In stock |
2.000 in
50.8 mm
|
|
| 62MP0187 | $0.0347 - $0.0459 | 80000 In stock |
0.189 in
4.8 mm
|
|
| 62MP0687 | $0.0594 - $0.0787 | 29000 In stock |
0.685 in
17.4 mm
|
|
| 62PPM10BM35B | $0.0475 - $0.0629 | 3000 In stock |
0.394 in
10.0 mm
|
|
| 62PPM22BM40 | $0.0941 - $0.1433 | 5000 In stock |
0.866 in
22.0 mm
|
|
| $0.0797 - $0.1925 | 2000 In stock |
0.551 in
14.0 mm
|
||
| 62PPM24BM40B | $0.2293 - $0.5535 | 1500 In stock |
0.945 in
24.0 mm
|
|
| 62PPM16BM35 | $0.0792 - $0.1208 | Request the lead time here |
0.63 in
16.0 mm
|
|
| 62PPM26BM40 | $0.1599 - $0.2436 | Request the lead time here |
1.024 in
26.0 mm
|
|
| $0.1911 - $0.2911 | 1000 In stock |
1.093 in
27.8 mm
|
||
| 62PP037BG14 | $0.0433 - $0.0659 | 98000 In stock |
0.375 in
9.5 mm
|
|
| 62PP056BG14 | $0.0573 - $0.0759 | 2000 In stock |
0.562 in
14.3 mm
|
|
| 62MP0500W | $0.0401 - $0.0529 | 100000 In stock |
0.5 in
12.7 mm
|
|
| $0.1338 - $0.204 | 2000 In stock |
1.250 in
31.8 mm