Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | |
---|---|---|---|---|
$0.1097 - $0.1454 | Request the lead time here |
0.787 in
20.0 mm
|
||
$0.0442 - $0.0584 | 3000 In stock |
|
||
$0.0632 - $0.2133 | Request the lead time here |
|
||
62PPM22BM40 | $0.0909 - $0.1385 | 10500 In stock |
0.866 in
22.0 mm
|
|
62PPM16BM35 | $0.0765 - $0.1167 | 3000 In stock |
0.63 in
16.0 mm
|
|
62PPM26BM40 | $0.1545 - $0.2354 | Request the lead time here |
1.024 in
26.0 mm
|
|
62PP087BM11B | $0.1011 - $0.2438 | 500 In stock |
0.875 in
22.2 mm
|
|
$0.1116 - $0.2694 | 11500 In stock |
0.63 in
16.0 mm
|
||
$0.2251 - $0.5434 | 500 In stock |
1.024 in
26.0 mm
|
||
$0.0358 - $0.0474 | 1000 In stock |
|
||
62PPM10BM35B | $0.0459 - $0.0608 | 7000 In stock |
0.394 in
10.0 mm
|
|
62PPM08BM35B | $0.0442 - $0.0584 | 9000 In stock |
|
|
$0.1097 - $0.1454 | 28000 In stock |
0.787 in
20.0 mm
|
||
62PPM12BM35B | $0.074 - $0.1788 | 9500 In stock |
0.472 in
12.0 mm
|
|
62PPM24BM40 | $0.152 - $0.2317 | 1000 In stock |
0.945 in
24.0 mm
|
|
$0.104 - $0.1378 | 4000 In stock |
0.709 in
18.0 mm
|
||
$0.077 - $0.186 | 7500 In stock |
0.551 in
14.0 mm
|
||
62PPM24BM40B | $0.2215 - $0.5348 | 2500 In stock |
0.945 in
24.0 mm
|
|
62MP0687 | $0.0574 - $0.076 | 12000 In stock |
0.685 in
17.4 mm
|
|
62MP1093 | $0.0723 - $0.1103 | 73500 In stock |
1.098 in
27.9 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue