Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | |
---|---|---|---|---|
62MP2000W | $0.141 - $0.2148 | 21250 In stock |
2 in
50.8 mm
|
|
62PPM26BM40 | $0.1545 - $0.2354 | Request the lead time here |
1.024 in
26.0 mm
|
|
$0.1116 - $0.2694 | 11500 In stock |
0.63 in
16.0 mm
|
||
62PP087BM11B | $0.1011 - $0.2438 | 500 In stock |
0.875 in
22.2 mm
|
|
$0.0442 - $0.0584 | 3000 In stock |
|
||
62PPM12BM35B | $0.074 - $0.1788 | 9500 In stock |
0.472 in
12.0 mm
|
|
$0.0358 - $0.0474 | 1000 In stock |
|
||
$0.1097 - $0.1454 | 28000 In stock |
0.787 in
20.0 mm
|
||
62PPM08BM35B | $0.0442 - $0.0584 | 9000 In stock |
|
|
62MP1187W | $0.0881 - $0.1343 | 3500 In stock |
1.181 in
30.0 mm
|
|
$0.0881 - $0.1343 | Request the lead time here |
1.250 in
31.8 mm
|
||
62MP0875W | $0.064 - $0.0846 | Request the lead time here |
0.874 in
22.2 mm
|
|
PGM-15 | $0.2896 - $0.3763 | 2000 In stock |
|
|
PGM-6 | $0.0673 - $0.0874 | Request the lead time here |
|
|
62PPM18BM40 | $0.104 - $0.1378 | 1000 In stock |
0.709 in
18.0 mm
|
|
62PPM12BM35 | $0.0508 - $0.0774 | 8000 In stock |
0.472 in
12.0 mm
|
|
62PPM06BM16 | $0.0358 - $0.0474 | 3000 In stock |
0.236 in
6.0 mm
|
|
62PPM14BM35 | $0.0529 - $0.0806 | 102000 In stock |
0.551 in
14.0 mm
|
|
62PP012BG09 | $0.0514 - $0.0683 | 36000 In stock |
0.126 in
3.2 mm
|
|
$0.1324 - $0.3199 | 41000 In stock |
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue