Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
201 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
62MP0625 $0.0457 - $0.0605 19000 In stock
0.626 in
62MP0500 $0.0401 - $0.0529 107000 In stock
0.5 in
62MP0437 $0.0378 - $0.0501 55000 In stock
0.437 in
62PPM10BM35B $0.0475 - $0.0629 3000 In stock
0.394 in
62PPM22BM40 $0.0941 - $0.1433 5000 In stock
0.866 in
62PP087BM11B $0.1046 - $0.2523 500 In stock
0.875 in
$0.1155 - $0.2788 11500 In stock
0.63 in
$0.0797 - $0.1925 2000 In stock
0.551 in
$0.0371 - $0.0491 2000 In stock
$0.0457 - $0.0604 3000 In stock
$0.1135 - $0.1505 2000 In stock
0.787 in
62PPM24BM40 $0.1573 - $0.2398 1000 In stock
0.945 in
$0.1076 - $0.1426 4000 In stock
0.709 in
62PPM08BM35B $0.0457 - $0.0604 9000 In stock
$0.1135 - $0.1505 27000 In stock
0.787 in
$0.233 - $0.5624 500 In stock
1.024 in
62PPM12BM35B $0.0766 - $0.1851 Request the lead time here
0.472 in
62PPM24BM40B $0.2293 - $0.5535 1500 In stock
0.945 in
62PPM16BM35 $0.0792 - $0.1208 Request the lead time here
0.63 in
62PPM26BM40 $0.1599 - $0.2436 Request the lead time here
1.024 in
  • of 11
Blanking Plug 0.718 in 0.406 in 3.2 mm Nylon 6 Black

62MP0625

Price Range
$0.0605 - $0.0457

Stock Levels
19000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.578 in 0.406 in 3.2 mm Nylon 6 Black

62MP0500

Price Range
$0.0529 - $0.0401

Stock Levels
107000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.531 in 0.406 in 3.2 mm Nylon 6 Black

62MP0437

Price Range
$0.0501 - $0.0378

Stock Levels
55000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 10.0 mm | 0.394 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM10BM35B

Price Range
$0.0629 - $0.0475

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 22.0 mm | 0.866 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM22BM40

Price Range
$0.1433 - $0.0941

Stock Levels
5000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP087BM11B

Price Range
$0.2523 - $0.1046

Stock Levels
500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 16.0 mm | 0.63 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM16BM35B

Price Range
$0.2788 - $0.1155

Stock Levels
11500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 14.0 mm | 0.551 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM14BM35B

Price Range
$0.1925 - $0.0797

Stock Levels
2000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 6.0 mm | NaN in ; Compatible Panel Thickness Range - 1.6 - 0.8 mm | 0.063 - 0.031 in

62PPM06BM16B

Price Range
$0.0491 - $0.0371

Stock Levels
2000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 8.0 mm | NaN in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM08BM35

Price Range
$0.0604 - $0.0457

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 20.0 mm | 0.787 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM20BM40

Price Range
$0.1505 - $0.1135

Stock Levels
2000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 24.0 mm | 0.945 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM24BM40

Price Range
$0.2398 - $0.1573

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 18.0 mm | 0.709 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM18BM40B

Price Range
$0.1426 - $0.1076

Stock Levels
4000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 8.0 mm | NaN in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM08BM35B

Price Range
$0.0604 - $0.0457

Stock Levels
9000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 20.0 mm | 0.787 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM20BM40B

Price Range
$0.1505 - $0.1135

Stock Levels
27000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 26.0 mm | 1.024 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM26BM40B

Price Range
$0.5624 - $0.233

Stock Levels
500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 12.0 mm | 0.472 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM12BM35B

Price Range
$0.1851 - $0.0766

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 24.0 mm | 0.945 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM24BM40B

Price Range
$0.5535 - $0.2293

Stock Levels
1500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 16.0 mm | 0.63 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM16BM35

Price Range
$0.1208 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 26.0 mm | 1.024 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM26BM40

Price Range
$0.2436 - $0.1599

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round