Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Color | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|---|
$0.2724 - $0.3391 | 4500 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Yellow
|
120 lbs
54.4 kg
|
||
$0.0341 - $0.0525 | 27000 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
Silver
|
18 lbs
8.2 kg
|
||
$0.11 - $0.1374 | 3400 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Yellow
|
50 lbs
22.7 kg
|
||
$0.11 - $0.1374 | 8700 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Green
|
50 lbs
22.7 kg
|
||
$0.0617 - $0.0823 | 81900 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
Blue
|
50 lbs
22.7 kg
|
||
$0.11 - $0.1374 | 9000 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Red
|
50 lbs
22.7 kg
|
||
$0.0569 - $0.0757 | 15200 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Yellow
|
40 lbs
18.1 kg
|
||
$0.0914 - $0.1218 | 6300 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Red
|
50 lbs
22.7 kg
|
||
CT010S | $0.0306 - $0.0408 | 6200 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Silver
|
40 lbs
18.1 kg
|
|
$0.0914 - $0.1218 | 45000 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Green
|
50 lbs
22.7 kg
|
||
$0.0569 - $0.0757 | 45300 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Silver
|
40 lbs
18.1 kg
|
||
$0.0306 - $0.0408 | 17300 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Red
|
40 lbs
18.1 kg
|
||
$0.11 - $0.1374 | Request the lead time here |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Blue
|
50 lbs
22.7 kg
|
||
$0.0914 - $0.1218 | 74300 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Yellow
|
50 lbs
22.7 kg
|
||
$0.0914 - $0.1218 | 61300 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Blue
|
50 lbs
22.7 kg
|
||
$0.0617 - $0.0823 | 44600 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
Yellow
|
50 lbs
22.7 kg
|
||
$0.0306 - $0.0408 | 13500 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Yellow
|
40 lbs
18.1 kg
|
||
$0.0617 - $0.0823 | 50000 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
Red
|
50 lbs
22.7 kg
|
||
$0.0569 - $0.0757 | 17500 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Red
|
40 lbs
18.1 kg
|
||
$0.0617 - $0.0823 | 1900 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
Green
|
50 lbs
22.7 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue