Menu Search

Standard Cable Ties - Locking, Polypropylene

In stock

Polypropylene locking cable ties offer chemical resistance in harsh conditions. These ties are not hydroscopic and are unaffected by variations in moisture levels.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Maximum Tensile Strength Maximum Cable Bundle Diameter Overall Length View
$0.2207 - $0.2451 55000 In stock
2.402 in
9.488 in
$0.2769 - $0.3074 5000 In stock
3.15 in
11.811 in
1293369 $0.0505 - $0.0564 Request the lead time here
8.0 kg
1.417 in
5.906 in
$0.595 - $0.6619 500 In stock
6.299 in
21.654 in
$0.3158 - $0.3501 Request the lead time here
4.134 in
14.961 in
$0.096 - $0.1068 10100 In stock
2.677 in
9.843 in
$0.086 - $0.0952 8000 In stock
2.047 in
7.874 in
Standard Cable Tie - 241.0 mm | 9.488 in ; Black

1293372

Price Range
$0.2451 - $0.2207

Stock Levels
55000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.402 in
  • Minimum Loop Tensile Strength
    23.0 kg
  • Overall Length
    9.488 in
  • Overall Width
    0.299 in
  • Thickness
    0.071 in
Standard Cable Tie - 300.0 mm | 11.811 in ; Black

1293373

Price Range
$0.3074 - $0.2769

Stock Levels
5000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    3.15 in
  • Minimum Loop Tensile Strength
    23.0 kg
  • Overall Length
    11.811 in
  • Overall Width
    0.299 in
  • Thickness
    0.063 in
Standard Cable Tie - 150.0 mm | 5.906 in ; Black

1293369

Price Range
$0.0564 - $0.0505

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    1.417 in
  • Maximum Tensile Strength
    8.0 kg
  • Minimum Loop Tensile Strength
    8.0 kg
  • Overall Length
    5.906 in
  • Overall Width
    0.142 in
Standard Cable Tie - 550.0 mm | 21.654 in ; Black

1293375

Price Range
$0.6619 - $0.595

Stock Levels
500 In stock
Attributes
  • Maximum Cable Bundle Diameter
    6.299 in
  • Minimum Loop Tensile Strength
    23.0 kg
  • Overall Length
    21.654 in
  • Overall Width
    0.315 in
  • Thickness
    0.079 in
Standard Cable Tie - 380.0 mm | 14.961 in ; Black

1293374

Price Range
$0.3501 - $0.3158

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    4.134 in
  • Minimum Loop Tensile Strength
    23.0 kg
  • Overall Length
    14.961 in
  • Overall Width
    0.299 in
  • Thickness
    0.071 in
Standard Cable Tie - 250.0 mm | 9.843 in ; Black

1293371

Price Range
$0.1068 - $0.096

Stock Levels
10100 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.677 in
  • Minimum Loop Tensile Strength
    10.0 kg
  • Overall Length
    9.843 in
  • Overall Width
    0.189 in
  • Thickness
    0.059 in
Standard Cable Tie - 200.0 mm | 7.874 in ; Black

1293370

Price Range
$0.0952 - $0.086

Stock Levels
8000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.047 in
  • Minimum Loop Tensile Strength
    10.0 kg
  • Overall Length
    7.874 in
  • Overall Width
    0.181 in
  • Thickness
    0.059 in