Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Gathers and routes wires. Locking design makes it easy to open and close with very little effort. Standoff design provides spacing between the wires and chassis.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.2406 - $0.2887 | 11000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
$0.3818 - $0.5022 | 2000 In stock |
0.187 in
4.7 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.500 in
12.7 mm
|
||
$0.1078 - $0.1197 | 15000 In stock |
0.187 in
4.7 mm
|
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.187 in
4.7 mm
|
||
SLCSE-250-3-01 | $0.2053 - $0.3005 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
|
SLCSE-370-3-01 | $0.2212 - $0.2654 | 6000 In stock |
0.189 in
4.8 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
|
$0.2903 - $0.3484 | 7000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
SLCS-750-16-01 | $0.413 - $0.4954 | 3000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
|
$0.2181 - $0.2617 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.251 - $0.3602 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
SLCSE2-500-3-01 | $0.243 - $0.2915 | 14000 In stock |
0.189 in
4.8 mm
|
|
0.079 - 0.157 in
2.0 - 4.0 mm
|
0.189 in
4.8 mm
|
|
$0.2212 - $0.2654 | 24000 In stock |
0.189 in
4.8 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
$0.2444 - $0.2932 | 13000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
$0.3037 - $0.3645 | 3000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
$0.2673 - $0.3208 | 2000 In stock |
0.189 in
4.8 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
SLCS-370-8-01 | $0.2691 - $0.3229 | 2000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|
SLCS-500-4-01 | $0.264 - $0.3169 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
$0.2649 - $0.3179 | 5000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
SLCS-370-4-01 | $0.24 - $0.3205 | 4000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
$0.2053 - $0.2465 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
$0.3102 - $0.3723 | 5000 In stock |
0.189 in
4.8 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue