Menu Search

Standoff Locking Cable Clip

In stock

Gathers and routes wires. Locking design makes it easy to open and close with very little effort. Standoff design provides spacing between the wires and chassis.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Compatible Panel Thickness Range Spacer Length View
SLCSE-500-3-01 $0.243 - $0.2915 Request the lead time here
0.189 in
0.079 - 0.157 in
0.189 in
$0.2675 - $0.352 15000 In stock
0.189 in
0.063 in
0.374 in
$0.2191 - $0.2628 41000 In stock
0.189 in
0.063 in
0.189 in
$0.296 - $0.3552 Request the lead time here
0.189 in
0.063 in
0.5 in
$0.2762 - $0.3313 4000 In stock
0.189 in
0.063 in
0.374 in
$0.375 - $0.4497 1000 In stock
0.189 in
0.063 in
1 in
SLCSE2-250-3-01 $0.2074 - $0.2487 17000 In stock
0.189 in
0.031 - 0.079 in
0.189 in
$0.3407 - $0.4087 8000 In stock
0.189 in
0.063 in
1 in
$0.2673 - $0.4025 28000 In stock
0.189 in
0.079 - 0.157 in
0.189 in
  • of 2
Cable Clamps - Plug-In, Standoff, Locking - Spacer Length - 4.8 mm | 0.188 in ; Maximum Compatible Cable Diameter - 12 mm | 0.472 in ; Maximum Compatible Panel Thickness - 2 mm | 0.078 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE-500-3-01

Price Range
$0.2915 - $0.243

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.563 in
  • Compatible Cable Diameter Range
    0.472 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.079 - 0.157 in
  • Maximum Compatible Cable Diameter
    0.472 in
Cable Clamps - Plug-In, Standoff, Locking - Spacer Length - 9.5 mm | 0.375 in ; Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in ; Maximum Compatible Panel Thickness - 2 mm | 0.078 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-250-6-01

Price Range
$0.352 - $0.2675

Stock Levels
15000 In stock
Attributes
  • Base Length
    0.563 in
  • Compatible Cable Diameter Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.063 in
  • Maximum Compatible Cable Diameter
    0.189 in
Cable Clamps - Plug-In, Standoff, Locking - Spacer Length - 4.8 mm | 0.188 in ; Maximum Compatible Cable Diameter - 8 mm | 0.313 in ; Maximum Compatible Panel Thickness - 2 mm | 0.078 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-3-01

Price Range
$0.2628 - $0.2191

Stock Levels
41000 In stock
Attributes
  • Base Length
    0.563 in
  • Compatible Cable Diameter Range
    0.311 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.063 in
  • Maximum Compatible Cable Diameter
    0.311 in
Cable Clamps - Plug-In, Standoff, Locking - Spacer Length - 12.7 mm | 0.500 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.438 in ; Maximum Compatible Panel Thickness - 2 mm | 0.078 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-8-01

Price Range
$0.3552 - $0.296

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.563 in
  • Compatible Cable Diameter Range
    0.437 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.063 in
  • Maximum Compatible Cable Diameter
    0.437 in
Cable Clamps - Plug-In, Standoff, Locking - Spacer Length - 9.5 mm | 0.375 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.438 in ; Maximum Compatible Panel Thickness - 2 mm | 0.078 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-6-01

Price Range
$0.3313 - $0.2762

Stock Levels
4000 In stock
Attributes
  • Base Length
    0.563 in
  • Compatible Cable Diameter Range
    0.437 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.063 in
  • Maximum Compatible Cable Diameter
    0.437 in
Cable Clamps - Plug-In, Standoff, Locking - Spacer Length - 25.4 mm | 1.000 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.438 in ; Maximum Compatible Panel Thickness - 2 mm | 0.078 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-500-16-01

Price Range
$0.4497 - $0.375

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.563 in
  • Compatible Cable Diameter Range
    0.437 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.063 in
  • Maximum Compatible Cable Diameter
    0.437 in
Cable Clamps - Plug-In, Standoff, Locking - Spacer Length - 4.8 mm | 0.188 in ; Maximum Compatible Cable Diameter - 5.6 mm | 0.220 in ; Maximum Compatible Panel Thickness - 4.1 mm | 0.160 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE2-250-3-01

Price Range
$0.2487 - $0.2074

Stock Levels
17000 In stock
Attributes
  • Base Length
    0.563 in
  • Compatible Cable Diameter Range
    0.22 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.031 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.22 in
Cable Clamps - Plug-In, Standoff, Locking - Spacer Length - 25.4 mm | 1.000 in ; Maximum Compatible Cable Diameter - 7.9 mm | 0.312 in ; Maximum Compatible Panel Thickness - 2 mm | 0.078 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCS-370-16-01

Price Range
$0.4087 - $0.3407

Stock Levels
8000 In stock
Attributes
  • Base Length
    0.563 in
  • Compatible Cable Diameter Range
    0.311 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.063 in
  • Maximum Compatible Cable Diameter
    0.311 in
Cable Clamps - Plug-In, Standoff, Locking - Spacer Length - 4.8 mm | 0.188 in ; Maximum Compatible Cable Diameter - 18.5 mm | 0.730 in ; Maximum Compatible Panel Thickness - 4.1 mm | 0.160 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE2-750-3-01

Price Range
$0.4025 - $0.2673

Stock Levels
28000 In stock
Attributes
  • Base Length
    0.563 in
  • Compatible Cable Diameter Range
    0.22 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.079 - 0.157 in
  • Maximum Compatible Cable Diameter
    0.22 in