Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.
This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
---|---|---|---|---|---|---|
SPN-9 | $0.569 - $1.5265 | 5000 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
SPN-18 | $0.8382 - $2.2469 | Request the lead time here |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$0.585 - $1.5728 | 56508 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
||
SPNW-7 | $0.6193 - $1.6633 | 200 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
|
$0.888 - $2.3969 | 4600 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
SPNW-10 | $0.71 - $1.9066 | 3810 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
|
SPN-6 | $0.5083 - $1.3643 | 20300 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$0.6564 - $1.7619 | 18008 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
||
$0.9933 - $2.6748 | Request the lead time here |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
||
$0.6206 - $1.6655 | 25000 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
||
$0.5297 - $1.4231 | Request the lead time here |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
||
SPN-14 | $0.6653 - $1.7832 | 4220 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$0.5666 - $1.52 | 3500 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
SPN-3 | $0.4958 - $0.8382 | 4491 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$0.6429 - $1.7268 | 3200 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
SPN-8 | $0.5476 - $1.4694 | 8000 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$0.6119 - $1.6399 | 14000 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
$0.4704 - $0.9298 | 8100 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
SPN-16 | $0.676 - $1.8188 | 23000 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$1.253 - $3.3595 | 1900 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue