Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.
This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
---|---|---|---|---|---|---|
SPN-9 | $0.569 - $1.5265 | 5000 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
SPN-18 | $0.8382 - $2.2469 | Request the lead time here |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$0.585 - $1.5728 | 56508 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
||
SPNW-7 | $0.6193 - $1.6633 | 200 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
|
$0.888 - $2.3969 | 4600 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
SPNW-10 | $0.71 - $1.9066 | 3810 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
|
SPN-6 | $0.5083 - $1.3643 | 20300 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$0.6564 - $1.7619 | 18008 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
||
$0.9933 - $2.6748 | Request the lead time here |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
||
$0.6206 - $1.6655 | 25000 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
||
$0.5297 - $1.4231 | Request the lead time here |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
||
SPN-14 | $0.6653 - $1.7832 | 4220 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$0.5666 - $1.52 | 3500 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
SPN-3 | $0.4958 - $0.8382 | 4491 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$0.6429 - $1.7268 | 3200 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
SPN-8 | $0.5476 - $1.4694 | 8000 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$0.6119 - $1.6399 | 14000 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
$0.4704 - $0.9298 | 8100 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
SPN-16 | $0.676 - $1.8188 | 23000 In stock |
0.268 in
6.8 mm
|
|
0.65 in
16.5 mm
|
|
$1.253 - $3.3595 | 1900 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue