Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$0.87 - $3.65 Request the lead time here
M10
1.732 in
$0.82 - $2.82 3998 In stock
M6
0.984 in
498656 $0.85 - $3.52 Request the lead time here
M8
0.984 in
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 20.0 mm | 0.787 in ; Base Diameter - 44.0 mm | 1.732 in ; Material - PE

499810

Price Range
$3.65 - $0.87

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.732 in
  • Thread Length
    0.787 in
  • Base Material
    PE
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; Thread Length - 25.0 mm | 0.984 in ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498655

Price Range
$2.82 - $0.82

Stock Levels
3998 In stock
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Base Material
    PE
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Thread Length - 37.0 mm | 1.457 in ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498656

Price Range
$3.52 - $0.85

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.457 in
  • Base Material
    PE
  • Base Type
    Plastic Rigid
  • Color
    Black