Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$1.12 - $3.12 | Request the lead time here |
M8
|
Polypropylene;Steel
|
0.984 in
25.0 mm
|
||
$1.48 - $6.43 | 3192 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.181 in
30 mm
|
||
$1.56 - $6.89 | 1785 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
$0.97 - $3.37 | 1589 In stock |
3/8-16
|
Polyurethane;Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
$1.31 - $5.81 | 6160 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.82 - $7.92 | 2200 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.82 - $7.93 | 4798 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$0.86 - $3.78 | Request the lead time here |
1/4-20
|
Polypropylene;Low-Carbon Steel
|
0.984 in
25 mm
|
||
$1.32 - $5.84 | 1774 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
AFS48410A | $1.14 - $4.97 | 6600 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
|
$1.68 - $7.35 | 3576 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$0.90 - $4.01 | 2094 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
0.984 in
25 mm
|
||
$1.68 - $7.35 | 3137 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.181 in
30 mm
|
||
AFP38240A | $1.32 - $5.84 | 1835 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
|
$1.52 - $6.65 | 1702 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.09 - $4.80 | 410 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.181 in
30 mm
|
||
$1.21 - $5.28 | 3328 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.68 - $7.35 | 6933 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.12 - $4.95 | 8547 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.181 in
30 mm
|
||
$1.18 - $5.21 | 1853 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue