Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$0.6127 - $2.9522 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$0.7241 - $3.4424 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.787 in
20.0 mm
|
||
$0.9135 - $4.5564 | 250 In stock |
M10
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$0.8132 - $3.9548 | 900 In stock |
M8
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
$0.6127 - $2.8296 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.787 in
20.0 mm
|
||
$0.7241 - $3.4424 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$0.8021 - $4.0217 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
$0.6572 - $3.2084 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$0.6127 - $2.8296 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.787 in
20.0 mm
|
||
$0.8466 - $4.0328 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
$0.5236 - $2.7516 | 500 In stock |
M8
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$0.7575 - $3.5538 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$0.8912 - $4.5898 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
$0.7241 - $3.4424 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$0.9135 - $4.2445 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
$1.1474 - $4.8238 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.748 in
19.0 mm
|
||
$0.6795 - $3.1639 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.787 in
20.0 mm
|
||
$0.8021 - $3.6986 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$1.036 - $4.9352 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
$0.79 - $2.95 | 2888 In stock |
3/8-16
|
Low-Density Polyethelyne; Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue