Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.12 - $3.12 Request the lead time here
M8
Polypropylene;Steel
0.984 in
$1.31 - $4.69 3197 In stock
3/8-16
Polyurethane;Low-Carbon Steel
1.625 in
$0.86 - $3.78 Request the lead time here
1/4-20
Polypropylene;Low-Carbon Steel
0.984 in
$1.32 - $5.84 1774 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.500 in
$1.21 - $5.28 3328 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.890 in
$1.56 - $6.89 1785 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.500 in
$1.09 - $4.80 410 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.181 in
$0.97 - $3.37 1589 In stock
3/8-16
Polyurethane;Low-Carbon Steel
1.625 in
$2.01 - $8.83 1437 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.890 in
AFP38240A $1.32 - $5.84 1835 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.500 in
$1.48 - $6.43 3192 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.181 in
$1.82 - $7.93 4798 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$1.24 - $5.44 276 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.181 in
$1.51 - $6.53 3209 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.500 in
$1.31 - $5.81 6160 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.890 in
$1.82 - $7.92 2200 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.890 in
$1.32 - $5.84 1832 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$0.90 - $4.01 2094 In stock
5/16-18
Polypropylene;Low-Carbon Steel
0.984 in
$1.68 - $7.35 3137 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.181 in
AFS48410A $1.14 - $4.97 6600 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.890 in
  • of 3
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - PP;Steel

497509

Price Range
$3.12 - $1.12

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Base Material
    PP
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1020B

Price Range
$4.69 - $1.31

Stock Levels
3197 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25100A

Price Range
$3.78 - $0.86

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38180A

Price Range
$5.84 - $1.32

Stock Levels
1774 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48110A

Price Range
$5.28 - $1.21

Stock Levels
3328 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38210A

Price Range
$6.89 - $1.56

Stock Levels
1785 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30160A

Price Range
$4.80 - $1.09

Stock Levels
410 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1010B

Price Range
$3.37 - $0.97

Stock Levels
1589 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48290A

Price Range
$8.83 - $2.01

Stock Levels
1437 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38240A

Price Range
$5.84 - $1.32

Stock Levels
1835 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30210A

Price Range
$6.43 - $1.48

Stock Levels
3192 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48500A

Price Range
$7.93 - $1.82

Stock Levels
4798 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30180A

Price Range
$5.44 - $1.24

Stock Levels
276 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38200A

Price Range
$6.53 - $1.51

Stock Levels
3209 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet PP;Carbon Steel

AFP48130A

Price Range
$5.81 - $1.31

Stock Levels
6160 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48280A

Price Range
$7.92 - $1.82

Stock Levels
2200 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48170A

Price Range
$5.84 - $1.32

Stock Levels
1832 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25110A

Price Range
$4.01 - $0.90

Stock Levels
2094 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30220A

Price Range
$7.35 - $1.68

Stock Levels
3137 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48410A

Price Range
$4.97 - $1.14

Stock Levels
6600 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black