Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$1.80 - $7.70 | 40 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
$0.90 - $2.60 | 2145 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.20 - $4.90 | 5932 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.300 in
33 mm
|
||
$1.70 - $7.40 | 1547 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.00 - $3.50 | 1560 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.688 in
42.9 mm
|
||
$0.70 - $2.30 | 4712 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.90 - $8.10 | Request the lead time here |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.00 - $3.60 | 2080 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.688 in
42.9 mm
|
||
$1.80 - $7.70 | 3192 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.181 in
30 mm
|
||
$1.90 - $8.30 | 1595 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
$1.50 - $6.30 | 3328 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$2.20 - $9.50 | 1976 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.20 - $3.50 | 2643 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
AFW2010A | $0.70 - $2.00 | 2250 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
|
$0.80 - $2.60 | 5180 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$2.10 - $9.20 | 3000 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
$1.60 - $6.80 | 2569 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
$1.20 - $3.90 | 373 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.125 in
28.6 mm
|
||
$1.40 - $6.30 | 1853 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
$2.40 - $10.60 | 4696 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue