Menu Search

Stud Mount Leveling Feet - Plastic Swivel Base

In stock

Stud Mount Leveling Feet, also known as Swivel Screw Feet or Leveling Mounts with Threaded Stud, are often used in machine construction, compensating uneven surfaces on which the machine is positioned. The stud leveling feet allow for adjustment of the machine, in order to reduce tilting.

They are applied by threading threaded inserts or shafts to the corners at the base of the machine. The inserts are attached to leveling feet; the feet meet the floor, and can be independently lengthened or shorted, ensuring your assembly is perfectly level and secure.

Our stud leveling feet range is made up of Swivel Tilting Adjustable Machine Feet. The plastic leveling feet are provided in a Nylon option, which has a maximum tilt of 20 degrees and a high bearing load of 2000lbs per foot. This option is ideal for mounting machines or conveyers. Also available in this range is a Polypropylene (PP) option that has a maximum tilt of 25 degrees. Both come with Zinc Plated Steel threaded inserts.

Our swivel leveling mount range also includes Low Profile Adjustable Feet, which are made from Polyethylene (PE) with a Steel threaded insert. We also have a series of Non-Articulating Adjustable Feet, sold as a foot only option, Made from PP these swivel pad feet are used alone with threaded inserts (sold separately).

  • Ideal for uneven surfaces
  • Imperial and Metric options
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Base Type Thread Size Mount Type Full Material Base Diameter View
$7.93 - $14.78 350 In stock
Plastic Swivel
5/16-18
Threaded Stud
2.360 in
$10.57 - $19.89 180 In stock
Plastic Swivel
1/2-13
Threaded Stud
3.150 in
$1.09 - $3.85 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
0.984 in
$9.94 - $18.67 25 In stock
Plastic Swivel
3/8-16
Threaded Stud
3.150 in
$10.73 - $20.21 10 In stock
Plastic Swivel
5/8-11
Threaded Stud
2.360 in
$1.45 - $5.29 4516 In stock
Plastic Swivel
1/4-20
Threaded Stud
1.260 in
$1.45 - $5.06 4687 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.496 in
$7.31 - $13.84 271 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.970 in
$1.56 - $6.63 4294 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.850 in
$9.17 - $17.24 549 In stock
Plastic Swivel
3/8-16
Threaded Stud
2.360 in
$1.21 - $4.69 6451 In stock
Plastic Swivel
1/4-20
Threaded Stud
0.984 in
AFM2050A $7.63 - $14.30 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
1.970 in
$15.55 - $29.07 28 In stock
Plastic Swivel
1/2-13
Threaded Stud
3.940 in
AFM3500A $10.26 - $19.12 500 In stock
Plain
1/2-13
Threaded Stud
2.360 in
AFT38260A $1.56 - $6.26 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
1.496 in
$1.31 - $4.69 445 In stock
Plastic Swivel
5/16-18
Threaded Stud
0.984 in
$1.68 - $5.66 1702 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.260 in
$1.82 - $6.75 840 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.850 in
$11.96 - $22.54 7 In stock
Plastic Swivel
1/2-13
Threaded Stud
3.150 in
$11.04 - $20.69 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
3.150 in
  • of 2
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 63.5 mm | 2.500 in ;

AFM1300B

Price Range
$14.78 - $7.93

Stock Levels
350 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM3200A

Price Range
$19.89 - $10.57

Stock Levels
180 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 12.7 mm | 0.500 in ;

AFT25130A

Price Range
$3.85 - $1.09

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2150A

Price Range
$18.67 - $9.94

Stock Levels
25 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/8-11 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM4150B

Price Range
$20.21 - $10.73

Stock Levels
10 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/8-11
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT32160A

Price Range
$5.29 - $1.45

Stock Levels
4516 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/4-20
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT38240A

Price Range
$5.06 - $1.45

Stock Levels
4687 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 63.5 mm | 2.500 in ;

AFM1200A

Price Range
$13.84 - $7.31

Stock Levels
271 In stock
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT47270A

Price Range
$6.63 - $1.56

Stock Levels
4294 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 101.6 mm | 4.000 in ;

AFM2250B

Price Range
$17.24 - $9.17

Stock Levels
549 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT25100A

Price Range
$4.69 - $1.21

Stock Levels
6451 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/4-20
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2050A

Price Range
$14.30 - $7.63

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 100.1 mm | 3.940 in ; Thread Length - 127 mm | 5.000 in ;

AFM3700B

Price Range
$29.07 - $15.55

Stock Levels
28 In stock
Attributes
  • Base Diameter
    3.940 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 127 mm | 5.000 in ;

AFM3500A

Price Range
$19.12 - $10.26

Stock Levels
500 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plain
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 76.2 mm | 3.000 in ;

AFT38260A

Price Range
$6.26 - $1.56

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT25120A

Price Range
$4.69 - $1.31

Stock Levels
445 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT32200A

Price Range
$5.66 - $1.68

Stock Levels
1702 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT47280A

Price Range
$6.75 - $1.82

Stock Levels
840 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 127 mm | 5.000 in ;

AFM3600B

Price Range
$22.54 - $11.96

Stock Levels
7 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 101.6 mm | 4.000 in ;

AFM2300A

Price Range
$20.69 - $11.04

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16