Menu Search

Stud Mount Leveling Feet - Plastic Swivel Base

In stock

Stud Mount Leveling Feet, also known as Swivel Screw Feet or Leveling Mounts with Threaded Stud, are often used in machine construction, compensating uneven surfaces on which the machine is positioned. The stud leveling feet allow for adjustment of the machine, in order to reduce tilting.

They are applied by threading threaded inserts or shafts to the corners at the base of the machine. The inserts are attached to leveling feet; the feet meet the floor, and can be independently lengthened or shorted, ensuring your assembly is perfectly level and secure.

Our stud leveling feet range is made up of Swivel Tilting Adjustable Machine Feet. The plastic leveling feet are provided in a Nylon option, which has a maximum tilt of 20 degrees and a high bearing load of 2000lbs per foot. This option is ideal for mounting machines or conveyers. Also available in this range is a Polypropylene (PP) option that has a maximum tilt of 25 degrees. Both come with Zinc Plated Steel threaded inserts.

Our swivel leveling mount range also includes Low Profile Adjustable Feet, which are made from Polyethylene (PE) with a Steel threaded insert. We also have a series of Non-Articulating Adjustable Feet, sold as a foot only option, Made from PP these swivel pad feet are used alone with threaded inserts (sold separately).

  • Ideal for uneven surfaces
  • Imperial and Metric options
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Base Type Thread Size Mount Type Full Material Base Diameter View
$9.50 - $17.70 350 In stock
Plastic Swivel
5/16-18
Threaded Stud
2.360 in
AFM3500A $12.30 - $22.90 Request the lead time here
Plain
1/2-13
Threaded Stud
2.360 in
$1.30 - $4.60 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
0.984 in
$1.70 - $7.20 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
1.260 in
$2.20 - $8.10 4652 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.850 in
$1.60 - $5.60 Request the lead time here
Plastic Swivel
5/16-18
Threaded Stud
0.984 in
$2.00 - $6.80 1700 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.260 in
AFM1600B $9.90 - $18.70 Request the lead time here
Plastic Swivel
5/16-18
Threaded Stud
2.360 in
$14.40 - $27.00 7 In stock
Plastic Swivel
1/2-13
Threaded Stud
3.150 in
AFM2050A $9.20 - $17.20 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
1.970 in
$18.70 - $34.90 28 In stock
Plastic Swivel
1/2-13
Threaded Stud
3.940 in
$1.70 - $6.50 2600 In stock
Plastic Swivel
3/8-16
Threaded Stud
0.984 in
$1.90 - $7.10 2200 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.496 in
$2.00 - $8.00 303 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.850 in
$1.30 - $5.20 4850 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.260 in
$1.90 - $8.00 4208 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.850 in
$12.90 - $24.30 10 In stock
Plastic Swivel
5/8-11
Threaded Stud
2.360 in
$10.50 - $19.60 418 In stock
Plain
3/8-16
Threaded Stud
1.970 in
$24.60 - $46.10 76 In stock
Plastic Swivel
5/8-11
Threaded Stud
3.940 in
$1.60 - $5.90 4243 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.260 in
  • of 3
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 63.5 mm | 2.500 in ;

AFM1300B

Price Range
$17.70 - $9.50

Stock Levels
350 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 127 mm | 5.000 in ;

AFM3500A

Price Range
$22.90 - $12.30

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plain
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 12.7 mm | 0.500 in ;

AFT25130A

Price Range
$4.60 - $1.30

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 76.2 mm | 3.000 in ;

AFT32210A

Price Range
$7.20 - $1.70

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT47290A

Price Range
$8.10 - $2.20

Stock Levels
4652 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT25120A

Price Range
$5.60 - $1.60

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT32200A

Price Range
$6.80 - $2.00

Stock Levels
1700 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 88.9 mm | 3.500 in ;

AFM1600B

Price Range
$18.70 - $9.90

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 127 mm | 5.000 in ;

AFM3600B

Price Range
$27.00 - $14.40

Stock Levels
7 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2050A

Price Range
$17.20 - $9.20

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 100.1 mm | 3.940 in ; Thread Length - 127 mm | 5.000 in ;

AFM3700B

Price Range
$34.90 - $18.70

Stock Levels
28 In stock
Attributes
  • Base Diameter
    3.940 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT25150A

Price Range
$6.50 - $1.70

Stock Levels
2600 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 38.1 mm | 1.500 in ;

AFT38230A

Price Range
$7.10 - $1.90

Stock Levels
2200 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 76.2 mm | 3.000 in ;

AFT47310A

Price Range
$8.00 - $2.00

Stock Levels
303 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT32190A

Price Range
$5.20 - $1.30

Stock Levels
4850 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT47270A

Price Range
$8.00 - $1.90

Stock Levels
4208 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 5/8-11 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM4150B

Price Range
$24.30 - $12.90

Stock Levels
10 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/8-11
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 101.6 mm | 4.000 in ;

AFM2200A

Price Range
$19.60 - $10.50

Stock Levels
418 In stock
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plain
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/8-11 ; Base Diameter - 100.1 mm | 3.940 in ; Thread Length - 152.4 mm | 6.000 in ;

AFM4500A

Price Range
$46.10 - $24.60

Stock Levels
76 In stock
Attributes
  • Base Diameter
    3.940 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/8-11
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT32170A

Price Range
$5.90 - $1.60

Stock Levels
4243 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18