Menu Search

Tapered Caps & Plugs - Vinyl

In stock

Tapered Cap & Plug made from vinyl for true versatility. They can be applied to the end of fittings to act as a protective cap and also used to plug holes and other openings.

Suitable for multiple diameters, the soft PVC material is durable and flexible - ensuring a snug fit for your application. These versatile caps and plugs protect against damage. They also provide a shield to fittings from dust, dirt, moisture and corrosion while in storage and during shipping.

  • Material: Polyvinyl Chloride (PVC)
  • Colors: Black and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
25 results
Product SKUs information
Item Code Price range Availability Inside Diameter Range Outside Diameter Range View
$0.3094 - $3.8598 21000 In stock
$0.206 - $1.193 1627 In stock
$0.2396 - $1.3868 2653 In stock
$0.2965 - $3.732 35889 In stock
$0.3455 - $4.3289 1600 In stock
  • of 2
Tapered Cap & Plug - Inside Diameter Range 4.8 - 4.7 mm | 0.188 - 0.187 in ; Outside Diameter Range 7.8 - 8.2 mm | 0.307 - 0.322 in

GPV56B

Price Range
$3.8598 - $0.3094

Stock Levels
21000 In stock
Attributes
  • Maximum Inside Diameter
    0.187 in
  • Maximum Outside Diameter
    0.322 in
  • Minimum Inside Diameter
    0.188 in
  • Minimum Outside Diameter
    0.307 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 18.8 mm | 0.740 in ; Outside Diameter Range 18.8 - 21.6 mm | 0.740 - 0.850 in

DMVP0850A

Price Range
$1.193 - $0.206

Stock Levels
1627 In stock
Attributes
  • Maximum Inside Diameter
    0.740 in
  • Maximum Outside Diameter
    0.850 in
  • Minimum Inside Diameter
    0.740 in
  • Minimum Outside Diameter
    0.740 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 23.1 - 23 mm | 0.910 - 0.906 in ; Outside Diameter Range 23.1 - 25.9 mm | 0.910 - 1.020 in

DMVP1015A

Price Range
$1.3868 - $0.2396

Stock Levels
2653 In stock
Attributes
  • Maximum Inside Diameter
    0.906 in
  • Maximum Outside Diameter
    1.020 in
  • Minimum Inside Diameter
    0.910 in
  • Minimum Outside Diameter
    0.910 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 3.6 - 3.5 mm | 0.141 - 0.137 in ; Outside Diameter Range 7 - 7.4 mm | 0.275 - 0.290 in

GPV55B

Price Range
$3.732 - $0.2965

Stock Levels
35889 In stock
Attributes
  • Maximum Inside Diameter
    0.137 in
  • Maximum Outside Diameter
    0.290 in
  • Minimum Inside Diameter
    0.141 in
  • Minimum Outside Diameter
    0.275 in
  • Overall Height
    0.594 in
Tapered Cap & Plug - Inside Diameter Range 19.1 - 19 mm | 0.750 - 0.748 in ; Outside Diameter Range 22.1 - 22.5 mm | 0.870 - 0.885 in

GPV74B

Price Range
$4.3289 - $0.3455

Stock Levels
1600 In stock
Attributes
  • Maximum Inside Diameter
    0.748 in
  • Maximum Outside Diameter
    0.885 in
  • Minimum Inside Diameter
    0.750 in
  • Minimum Outside Diameter
    0.870 in
  • Overall Height
    0.656 in