Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|
$0.0434 - $0.2516 | 150526 In stock |
0.819 in
20.8 mm
|
1/2
|
||
$0.0531 - $0.3071 | 192000 In stock |
0.984 in
25.0 mm
|
1-14
|
||
TS6A | $0.0342 - $0.198 | 2069 In stock |
0.551 in
14.0 mm
|
9/16-18
|
|
$0.0255 - $0.1475 | 6500 In stock |
0.366 in
9.3 mm
|
3/8-24
|
||
TS9B | $0.0472 - $0.2737 | 33000 In stock |
0.803 in
20.4 mm
|
13/16-16
|
|
$0.1019 - $0.5897 | 86000 In stock |
1.433 in
36.4 mm
|
1-7/16-12
|
||
$0.0508 - $0.2945 | 105362 In stock |
0.874 in
22.2 mm
|
7/8-14
|
||
$0.2394 - $1.3855 | 4400 In stock |
2.508 in
63.7 mm
|
2-1/2-12
|
||
$0.0255 - $0.1475 | 45000 In stock |
0.366 in
9.3 mm
|
3/8-24
|
||
$0.0425 - $0.2459 | 204547 In stock |
0.74 in
18.8 mm
|
3/4-16
|
||
$0.0329 - $0.1904 | 26049 In stock |
0.492 in
12.5 mm
|
1/2-20
|
||
TS21A | $0.1412 - $0.8173 | 16113 In stock |
1.669 in
42.4 mm
|
1-11/16-12
|
|
$0.1412 - $0.8173 | 31200 In stock |
1.669 in
42.4 mm
|
1-11/16-12
|
||
$0.0329 - $0.1904 | 45000 In stock |
0.492 in
12.5 mm
|
1/2-20
|
||
$0.0342 - $0.198 | 229630 In stock |
0.551 in
14.0 mm
|
9/16-18
|
||
$0.1019 - $0.5897 | 18000 In stock |
1.433 in
36.4 mm
|
1-7/16-12
|
||
$0.0382 - $0.2214 | 93812 In stock |
0.677 in
17.2 mm
|
11/16-16
|
||
$0.0508 - $0.2945 | 92553 In stock |
0.874 in
22.2 mm
|
7/8-14
|
||
$0.0798 - $0.4616 | 54149 In stock |
1.303 in
33.1 mm
|
1-5/16-12
|
||
TS9A | $0.0472 - $0.2737 | 11775 In stock |
0.803 in
20.4 mm
|
13/16-16
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue