Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|
$0.0309 - $0.1791 | 172400 In stock |
0.433 in
11.0 mm
|
7/16-20
|
||
$0.0333 - $0.193 | 192600 In stock |
0.665 in
16.9 mm
|
3/8
|
||
$0.0314 - $0.1817 | 31700 In stock |
0.386 in
9.8 mm
|
1/8
|
||
Y1A | $0.0819 - $0.4743 | 354400 In stock |
1.307 in
33.2 mm
|
1
|
|
$0.0314 - $0.1817 | 40000 In stock |
1.031 in
26.2 mm
|
1/4
|
||
$0.0623 - $0.3607 | 510591 In stock |
1.031 in
26.2 mm
|
3/4
|
||
$0.0988 - $0.572 | 73340 In stock |
1.642 in
41.7 mm
|
1-1/4
|
||
$0.1965 - $1.1376 | 75372 In stock |
2.339 in
59.4 mm
|
2
|
||
$0.0434 - $0.2516 | 150526 In stock |
0.819 in
20.8 mm
|
1/2
|
||
$0.138 - $0.799 | 70388 In stock |
1.886 in
47.9 mm
|
1-1/2
|
||
$0.0314 - $0.1817 | 40000 In stock |
0.531 in
13.5 mm
|
1/4
|
||
$0.0684 - $0.3961 | 16990 In stock |
0.787 in
20 mm
|
M20
|
||
$0.0434 - $0.2516 | 19000 In stock |
0.817 in
20.8 mm
|
1/2
|
||
$1.61 - $9.3208 | 23 In stock |
6.600 in
167.6 mm
|
6
|
||
$0.138 - $0.799 | 18900 In stock |
1.884 in
47.9 mm
|
1-1/2
|
||
$0.1626 - $0.9409 | Request the lead time here |
0.906 in
23 mm
|
5/8-14
|
||
$0.0988 - $0.572 | 9100 In stock |
1.643 in
41.7 mm
|
1-1/4
|
||
$1.2785 - $7.4026 | 1726 In stock |
5.535 in
140.6 mm
|
5
|
||
$0.1743 - $1.009 | 5998 In stock |
1.035 in
26.3 mm
|
3/4-14
|
||
$0.0787 - $0.4554 | 4121 In stock |
0.866 in
22 mm
|
M22
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue