Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.
Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.
Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.
Material: LDPE, PA 6 Color: Red, Yellow Series Code: SRTFUGP, SRTFTG
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | Color | Material | H | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1984 - $0.3086 | 4000 In stock |
0.657 in
16.7 mm
|
M12 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.642 in
16.3 mm
|
Metric
|
2
|
||
| $0.3676 - $0.5718 | 3000 In stock |
1.102 in
28.0 mm
|
M22 x 1.5
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Metric
|
1
|
||
| $0.4139 - $0.6439 | 2800 In stock |
1.26 in
32.0 mm
|
3/4-14
|
Yellow
|
Nylon 6
|
0.768 in
19.5 mm
|
Imperial
|
1
|
||
| $1.0614 - $1.651 | 400 In stock |
2.902 in
73.7 mm
|
#2-11
|
Red
|
LDPE-PIR + NEOPRENE
|
0.689 in
17.5 mm
|
Imperial
|
2
|
||
| $0.2723 - $0.4236 | 3500 In stock |
0.728 in
18.5 mm
|
M12 x 1.0
|
Red
|
LDPE-PIR + NEOPRENE
|
0.657 in
16.7 mm
|
Metric
|
2
|
||
| $0.3676 - $0.5718 | 2500 In stock |
1.232 in
31.3 mm
|
M24 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.728 in
18.5 mm
|
Metric
|
2
|
||
| $0.2208 - $0.3434 | 4000 In stock |
0.902 in
22.9 mm
|
3/8-19
|
Red
|
LDPE-PIR + NEOPRENE
|
0.472 in
12.0 mm
|
Imperial
|
2
|
||
| $0.6988 - $1.087 | 800 In stock |
1.965 in
49.9 mm
|
1-1/4-11
|
Red
|
LDPE-PIR + NEOPRENE
|
0.823 in
20.9 mm
|
Imperial
|
2
|
||
| $0.2306 - $0.3587 | 4000 In stock |
0.866 in
22.0 mm
|
M16 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.677 in
17.2 mm
|
Metric
|
2
|
||
| $0.3459 - $0.538 | 3000 In stock |
0.945 in
24.0 mm
|
M18 x 1.5
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Metric
|
1
|
||
| $0.4304 - $0.6695 | 2000 In stock |
1.272 in
32.3 mm
|
3/4-14
|
Red
|
LDPE-PIR + NEOPRENE
|
0.669 in
17.0 mm
|
Imperial
|
2
|
||
| $0.382 - $0.5942 | 3000 In stock |
1.035 in
26.3 mm
|
M20 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.717 in
18.2 mm
|
Metric
|
2
|
||
| $0.2498 - $0.3886 | 5000 In stock |
0.669 in
17.0 mm
|
M10 x 1.5
|
Yellow
|
Nylon 6
|
0.65 in
16.5 mm
|
Metric
|
1
|
||
| $0.4384 - $0.6819 | Request the lead time here |
1.575 in
40.0 mm
|
#1-11
|
Yellow
|
Nylon 6
|
0.886 in
22.5 mm
|
Imperial
|
1
|
||
| $0.3559 - $0.5536 | 3000 In stock |
1.102 in
28.0 mm
|
1/2-14
|
Red
|
LDPE-PIR + NEOPRENE
|
0.681 in
17.3 mm
|
Imperial
|
2
|
||
| $0.2077 - $0.3231 | 5000 In stock |
0.602 in
15.3 mm
|
M10 x 1.0
|
Red
|
LDPE-PIR + NEOPRENE
|
0.575 in
14.6 mm
|
Metric
|
2
|
||
| $0.321 - $0.4994 | 3000 In stock |
1.11 in
28.2 mm
|
M22 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.72 in
18.3 mm
|
Metric
|
2
|
||
| $0.3529 - $0.5489 | 2000 In stock |
1.063 in
27.0 mm
|
1/2-14
|
Yellow
|
Nylon 6
|
0.768 in
19.5 mm
|
Imperial
|
1
|
||
| $0.2498 - $0.3886 | 5000 In stock |
0.63 in
16.0 mm
|
1/8-28
|
Yellow
|
Nylon 6
|
0.61 in
15.5 mm
|
Imperial
|
1
|
||
| $0.2948 - $0.4585 | 8050 In stock |
0.866 in
22.0 mm
|
3/8-19
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Imperial
|
1