Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|
| $0.069 - $0.8597 | 35000 In stock |
3/4 in
|
0.906 in
23 mm
|
||
| $0.0862 - $1.0743 | 4950 In stock |
1-1/16 in
|
0.813 in
20.7 mm
|
||
| G3A | $0.0467 - $0.583 | 8864 In stock |
7/16 in
|
0.313 in
8 mm
|
|
| $0.4119 - $5.146 | 15097 In stock |
1-3/16 in
|
0.752 in
19.1 mm
|
||
| $0.608 - $7.5714 | 398 In stock |
1-5/8 in
|
0.866 in
22 mm
|
||
| $0.2209 - $2.783 | 7592 In stock |
3/4 in
|
0.543 in
13.8 mm
|
||
| G14A | $0.0659 - $0.824 | 66415 In stock |
3/4 in
|
0.625 in
15.9 mm
|
|
| $0.0793 - $0.9888 | 5335 In stock |
1.000 in
|
0.781 in
19.8 mm
|
||
| $0.0578 - $0.7199 | 41051 In stock |
5/8 in
|
0.813 in
20.7 mm
|
||
| 11041A | $0.1834 - $2.301 | 49800 In stock |
9/16 in
|
0.531 in
13.5 mm
|
|
| $0.106 - $1.4007 | 216789 In stock |
1-5/16 in
|
0.875 in
22.2 mm
|
||
| $0.0806 - $1.0074 | 3500 In stock |
7/8 in
|
0.437 in
11.1 mm
|
||
| $0.1086 - $1.3588 | 10500 In stock |
1-1/4 in
|
0.469 in
11.9 mm
|
||
| $0.1543 - $1.9279 | 5000 In stock |
7/16 in
|
0.508 in
12.9 mm
|
||
| $0.1774 - $2.2231 | 7661 In stock |
1/2 in
|
0.531 in
13.5 mm
|
||
| $0.2006 - $2.5032 | 8200 In stock |
5/8 in
|
0.614 in
15.6 mm
|
||
| $0.4882 - $6.0943 | 5013 In stock |
1-3/8 in
|
0.965 in
24.5 mm
|
||
| $0.07 - $0.8739 | 21750 In stock |
3/4 in
|
0.437 in
11.1 mm
|
||
| $0.5676 - $7.0738 | 11487 In stock |
1-7/16 in
|
0.854 in
21.7 mm
|
||
| $0.3142 - $3.9178 | 1402 In stock |
7/8 in
|
0.795 in
20.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue