Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|
| $0.0522 - $0.6499 | 28199 In stock |
1/2 in
|
0.500 in
12.7 mm
|
||
| 10251A | $0.1445 - $1.8035 | 8500 In stock |
3/8 in
|
0.327 in
8.3 mm
|
|
| $0.0827 - $0.4602 | 17000 In stock |
7/8 in
|
0.500 in
12.7 mm
|
||
| G2A | $0.0459 - $0.5736 | 44 In stock |
7/16 in
|
0.500 in
12.7 mm
|
|
| $0.0563 - $0.7028 | 12000 In stock |
5/8 in
|
0.500 in
12.7 mm
|
||
| 12825A | $0.241 - $3.0162 | 25497 In stock |
13/16 in
|
0.602 in
15.3 mm
|
|
| $0.0522 - $0.6499 | 14582 In stock |
1/2 in
|
0.500 in
12.7 mm
|
||
| $0.0862 - $1.0743 | 4950 In stock |
1-1/16 in
|
0.813 in
20.7 mm
|
||
| 11041A | $0.1834 - $2.301 | 49800 In stock |
9/16 in
|
0.531 in
13.5 mm
|
|
| $0.3142 - $3.9178 | 7250 In stock |
7/8 in
|
0.787 in
20 mm
|
||
| $0.4119 - $5.146 | 15097 In stock |
1-3/16 in
|
0.752 in
19.1 mm
|
||
| $0.608 - $7.5714 | 398 In stock |
1-5/8 in
|
0.866 in
22 mm
|
||
| $0.2006 - $2.5032 | 8200 In stock |
5/8 in
|
0.614 in
15.6 mm
|
||
| $0.07 - $0.8739 | 21750 In stock |
3/4 in
|
0.437 in
11.1 mm
|
||
| $0.3142 - $3.9178 | 1402 In stock |
7/8 in
|
0.795 in
20.2 mm
|
||
| $0.1543 - $1.9279 | 5000 In stock |
7/16 in
|
0.508 in
12.9 mm
|
||
| G3A | $0.0467 - $0.583 | 8864 In stock |
7/16 in
|
0.313 in
8 mm
|
|
| $0.1774 - $2.2231 | 7661 In stock |
1/2 in
|
0.531 in
13.5 mm
|
||
| $0.1543 - $1.9279 | 10253 In stock |
7/16 in
|
0.539 in
13.7 mm
|
||
| $0.2209 - $2.783 | 7592 In stock |
3/4 in
|
0.543 in
13.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue