Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |
---|---|---|---|---|---|
$0.07 - $0.8739 | 21750 In stock |
3/4 in
|
0.437 in
11.1 mm
|
||
G1A | $0.0445 - $0.5536 | 50237 In stock |
3/8 in
|
0.469 in
11.9 mm
|
|
$0.5676 - $7.0738 | 11490 In stock |
1-7/16 in
|
0.854 in
21.7 mm
|
||
$0.0936 - $1.1676 | 7500 In stock |
1-1/16 in
|
1.000 in
25.4 mm
|
||
$0.0522 - $0.6499 | 14582 In stock |
1/2 in
|
0.500 in
12.7 mm
|
||
$0.0865 - $1.0806 | 90000 In stock |
1-1/16 in
|
0.813 in
20.7 mm
|
||
$0.106 - $1.4007 | 226776 In stock |
1-5/16 in
|
0.875 in
22.2 mm
|
||
G8A | $0.0532 - $0.6654 | 69949 In stock |
9/16 in
|
0.500 in
12.7 mm
|
|
$0.4541 - $5.6901 | 600 In stock |
1-5/16 in
|
0.874 in
22.2 mm
|
||
$0.1543 - $1.9279 | 10253 In stock |
7/16 in
|
0.539 in
13.7 mm
|
||
11041A | $0.1834 - $2.301 | 49800 In stock |
9/16 in
|
0.531 in
13.5 mm
|
|
$0.3903 - $4.8972 | 1946 In stock |
1-1/16 in
|
0.748 in
19 mm
|
||
10251A | $0.1445 - $1.8035 | 8500 In stock |
3/8 in
|
0.327 in
8.3 mm
|
|
G11A | $0.0571 - $0.7121 | 30000 In stock |
5/8 in
|
0.563 in
14.3 mm
|
|
$0.0618 - $0.7727 | 13110 In stock |
5/8 in
|
0.375 in
9.5 mm
|
||
$0.0472 - $0.5907 | 6500 In stock |
1/2 in
|
0.313 in
8 mm
|
||
$0.1444 - $1.9124 | 68629 In stock |
1-5/8 in
|
0.906 in
23 mm
|
||
$0.4882 - $6.0943 | 5013 In stock |
1-3/8 in
|
0.965 in
24.5 mm
|
||
$0.0522 - $0.6499 | 6051 In stock |
1/2 in
|
0.500 in
12.7 mm
|
||
$0.4119 - $5.146 | 15100 In stock |
1-3/16 in
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue