Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View | |
---|---|---|---|---|---|
$0.07 - $0.8739 | 21750 In stock |
3/4 in
|
0.437 in
11.1 mm
|
||
$0.0865 - $1.0806 | 90000 In stock |
1-1/16 in
|
0.813 in
20.7 mm
|
||
$0.069 - $0.8597 | 40000 In stock |
3/4 in
|
0.906 in
23 mm
|
||
$0.0862 - $1.0743 | 40950 In stock |
1-1/16 in
|
0.813 in
20.7 mm
|
||
$0.5676 - $7.0738 | 11490 In stock |
1-7/16 in
|
0.854 in
21.7 mm
|
||
$0.0522 - $0.6499 | 14582 In stock |
1/2 in
|
0.500 in
12.7 mm
|
||
$0.3142 - $3.9178 | 1402 In stock |
7/8 in
|
0.795 in
20.2 mm
|
||
$0.0522 - $0.6499 | 7742 In stock |
1/2 in
|
0.875 in
22.2 mm
|
||
$0.1774 - $2.2231 | 7661 In stock |
1/2 in
|
0.531 in
13.5 mm
|
||
$0.2209 - $2.783 | 7592 In stock |
3/4 in
|
0.543 in
13.8 mm
|
||
$0.1086 - $1.3588 | 14000 In stock |
1-1/4 in
|
0.469 in
11.9 mm
|
||
$0.0618 - $0.7727 | 13110 In stock |
5/8 in
|
0.375 in
9.5 mm
|
||
$0.0827 - $0.4602 | 4500 In stock |
7/8 in
|
0.500 in
12.7 mm
|
||
G2A | $0.0459 - $0.5736 | 19324 In stock |
7/16 in
|
0.500 in
12.7 mm
|
|
$0.0563 - $0.7028 | 12000 In stock |
5/8 in
|
0.500 in
12.7 mm
|
||
$0.3903 - $4.8972 | 1946 In stock |
1-1/16 in
|
0.748 in
19 mm
|
||
$0.0726 - $0.9065 | 32159 In stock |
7/8 in
|
0.719 in
18.3 mm
|
||
$0.4541 - $5.6901 | 600 In stock |
1-5/16 in
|
0.874 in
22.2 mm
|
||
$0.2006 - $2.5032 | 8200 In stock |
5/8 in
|
0.614 in
15.6 mm
|
||
$0.4882 - $6.0943 | 5013 In stock |
1-3/8 in
|
0.965 in
24.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue