Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These twist locks have locking devices on two sides that allow for routing and separating of two different bundles. These are available for six different bundle diameter ranges; from .20 - .80 in. Three different spacer lengths are available; 1/4 in, 3/4 in and 1-1/4 in.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| DTL3535-20-01 | $0.1102 - $0.1255 | Request the lead time here |
0.300 in
7.6 mm
|
0.400 in
10.2 mm
|
|
| $0.117 - $0.133 | 3000 In stock |
0.600 in
15.2 mm
|
0.700 in
17.8 mm
|
||
| $0.1079 - $0.1226 | 8000 In stock |
0.200 in
5.1 mm
|
0.300 in
7.6 mm
|
||
| $0.1589 - $0.1905 | 35750 In stock |
0.400 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1533 - $0.1838 | 34500 In stock |
0.300 in
7.6 mm
|
0.400 in
10.2 mm
|
||
| $0.1102 - $0.1255 | 500 In stock |
0.300 in
7.6 mm
|
0.400 in
10.2 mm
|
||
| $0.1182 - $0.1342 | Request the lead time here |
0.700 in
17.8 mm
|
0.800 in
20.3 mm
|
||
| $0.117 - $0.133 | Request the lead time here |
0.600 in
15.2 mm
|
0.700 in
17.8 mm
|
||
| $0.1079 - $0.1226 | 3500 In stock |
0.200 in
5.1 mm
|
0.300 in
7.6 mm
|
||
| $0.1117 - $0.1269 | Request the lead time here |
0.400 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1102 - $0.1255 | 30500 In stock |
0.300 in
7.6 mm
|
0.400 in
10.2 mm
|
||
| $0.1079 - $0.1226 | 2500 In stock |
0.200 in
5.1 mm
|
0.300 in
7.6 mm
|
||
| $0.1157 - $0.1317 | 12300 In stock |
0.500 in
12.7 mm
|
0.600 in
15.2 mm
|
||
| $0.1157 - $0.1317 | 1500 In stock |
0.500 in
12.7 mm
|
0.600 in
15.2 mm
|
||
| $0.1117 - $0.1269 | Request the lead time here |
0.400 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1117 - $0.1269 | 7500 In stock |
0.400 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1182 - $0.1342 | Request the lead time here |
0.700 in
17.8 mm
|
0.800 in
20.3 mm
|
||
| $0.1157 - $0.1317 | 500 In stock |
0.500 in
12.7 mm
|
0.600 in
15.2 mm
|
||
| DTL7575-4-01 | $0.1182 - $0.1342 | Request the lead time here |
0.700 in
17.8 mm
|
0.800 in
20.3 mm
|
|
| $0.117 - $0.133 | Request the lead time here |
0.600 in
15.2 mm
|
0.700 in
17.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue