| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.3625 |
| 5000 - 9999 | $0.3262 |
| 10000 - 24999 | $0.2936 |
| 25000 + | $0.2642 |
| Panel Thickness Range | 4.8 mm |
|---|---|
| Panel Thickness Range | 0.189 in |
| Compatible Hole Diameter | 0.189 in |
| Compatible Hole Diameter | 4.8 mm |
| Head Diameter | 0.625 in |
| Head Diameter | 15.9 mm |
| Head Height | 2.8 mm |
| Head Height | 0.110 in |
| Anchor Length | 19.1 mm |
| Anchor Length | 0.750 in |
| Rivet Type | Anchor Rivet |
| Rivet Fitting Style | Screw-In |
| Rivet Head Shape | Truss |
| Rivet Material | Impact-Modified Nylon 6/6 |
| Pin Material | Steel |
| Color | Black |
| Style | Fixed Dowel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue