Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.3017 - $0.4148 | 250 In stock |
|
0.63 in
16.0 mm
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
||
| $0.1107 - $0.2197 | Request the lead time here |
|
0.689 in
17.5 mm
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
||
| $0.2362 - $0.3269 | Request the lead time here |
|
0.591 in
15.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
| $0.2148 - $0.2991 | 1250 In stock |
|
0.492 in
12.5 mm
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
||
| $0.2362 - $0.3269 | 21500 In stock |
|
0.591 in
15.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
| $0.2791 - $0.3871 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
| $0.2148 - $0.2991 | 250 In stock |
|
0.492 in
12.5 mm
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
||
| $0.3243 - $0.45 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
| $0.2791 - $0.3871 | 250 In stock |
|
0.787 in
20.0 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
| $0.2715 - $0.3745 | 250 In stock |
|
0.472 in
12.0 mm
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
||
| $0.1107 - $0.2197 | 250 In stock |
|
0.689 in
17.5 mm
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
||
| $0.1096 - $0.1504 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm
|
||
| $0.343 - $0.4707 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm
|
||
| $0.0829 - $0.1136 | Request the lead time here |
0.187 in
4.7 mm
|
0.625 in
15.9 mm
|
0.180 in
4.6 mm
|
||
| $0.1146 - $0.1571 | Request the lead time here |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.251 in
6.4 mm
|
||
| $0.0996 - $0.1367 | 15000 In stock |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.252 in
6.4 mm
|
||
| $0.0829 - $0.1136 | Request the lead time here |
0.187 in
4.7 mm
|
0.438 in
11.1 mm
|
0.180 in
4.6 mm
|
||
| $0.2969 - $0.4073 | Request the lead time here |
0.189 in
4.8 mm
|
0.625 in
15.9 mm
|
0.189 in
4.8 mm
|
||
| $0.0996 - $0.1367 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm
|
||
| $0.1096 - $0.1504 | Request the lead time here |
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
0.251 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue