Menu Search

USB Cap 0.240 in 0.490 in 0.200 in Silicone Rubber Black

USB Dust Cover protects and prevents the entry of dirt and moisture from unused connector ports. It does not apply stress to the internal components of the adapter upon entry. Used for USB-A port connections and can withstand temperatures as high as 150°C | 302°F. Black made from Silicone Rubber.
Item code:

CP-USB-A

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.2387
10000 - 24999 $0.2168
25000 + $0.1987
Standard pack: 1000

Order in multiple of 1000

Total price:

$238.70

1000 x $0.2387

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Connector Type USB-A
Fitting Style Push-Fit
Full Material Silicone Rubber
Color Black
Head Height 0.201 in
Head Length 0.236 in
Head Width 0.492 in
Overall Height 0.264 in
Overall Length 0.52 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us