Vibration Screws are used in applications where vibration, shock, or mechanical stress may damage sensitive components or interfere with system performance. Our grommets have excellent tensile strength, corrosion-resistant, and can handle heavy loads. It also serves to shield the item from vibration noise.
These are easy to install and remove using a screwdriver as a tool. Used in conjunction with Vibration Grommets (VG series). Commonly used in electronics, automobiles, or industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Shoulder Diameter | For Use With | View | |
---|---|---|---|---|---|---|
$0.0869 - $0.1044 | 36000 In stock |
6-32
|
.146 in
3.7 mm
|
VG-5
|
||
$0.1171 - $0.1405 | Request the lead time here |
M3
|
.194 in
4.9 mm
|
VG-2;VG-4
|
||
VGS-4 | $0.0903 - $0.1082 | 26000 In stock |
M3
|
.163 in
4.1 mm
|
VG-1;VG-3
|
|
VGS-6 | $0.0903 - $0.1082 | 28000 In stock |
M3
|
.146 in
3.7 mm
|
VG-5
|
|
$0.0903 - $0.1082 | 16000 In stock |
6-32
|
.163 in
4.1 mm
|
VG-1;VG-3
|
||
VGS-2 | $0.1171 - $0.1405 | 30936 In stock |
#6-32
|
0.194 in
4.9 mm
|
VG-2;VG-4
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue