Menu Search

Weld Cups

In stock

Low Profile Weld Cups add strength and protection to fit standard metal base glides. The smooth material protects floors and reduces noise levels while fully encapsulating and protecting the metal base.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Compatible Inside Diameter Style Hole Size View
$0.0984 - $0.3809 31151 In stock
1.250 in
2
$0.3375 - $1.3153 Request the lead time here
1.415 in
1
$0.168 - $0.6546 3600 In stock
1.420 in
2
WCG1100A $0.3403 - $1.3263 Request the lead time here
1.250 in
1
Weld Cup - Compatible Inside Diameter - 31.8 mm | 1.250 in ; Material - HDPE

WCG1300B

Price Range
$0.3809 - $0.0984

Stock Levels
31151 In stock
Attributes
  • Compatible Inside Diameter
    1.250 in
  • Color
    Natural
  • Full Material
    High-Density Polyethylene
  • Material
    HDPE
  • Style
    2
Weld Cup - Compatible Inside Diameter - 35.9 mm | 1.415 in ; Material - HDPE

WCG1000A

Price Range
$1.3153 - $0.3375

Stock Levels
Request the lead time here
Attributes
  • Compatible Inside Diameter
    1.415 in
  • Color
    Natural
  • Full Material
    High-Density Polyethylene
  • Material
    HDPE
  • Style
    1
Weld Cup - Compatible Inside Diameter - 36.1 mm | 1.420 in ; Material - HDPE

WCG1200A

Price Range
$0.6546 - $0.168

Stock Levels
3600 In stock
Attributes
  • Compatible Inside Diameter
    1.420 in
  • Color
    Natural
  • Full Material
    High-Density Polyethylene
  • Material
    HDPE
  • Style
    2
Weld Cup - Compatible Inside Diameter - 31.8 mm | 1.250 in ; Material - HDPE

WCG1100A

Price Range
$1.3263 - $0.3403

Stock Levels
Request the lead time here
Attributes
  • Compatible Inside Diameter
    1.250 in
  • Color
    Natural
  • Full Material
    High-Density Polyethylene
  • Material
    HDPE
  • Style
    1